Unlocking 3D Perception and AI computing at the edge powered by NVIDIA Jetson Orin.


Powered by the new NVIDIA® Jetson Orin™ modules, the ZED Box is a compact and powerful PC for Vision AI. It delivers the required GPU horsepower to run modern neural networks and process 3D vision data in real time, allowing for a complete, self-managed AI system.




Powered by NVIDIA® Jetson Orin, the ZED Box comes in multiple processor configurations (Nano 4GB to NX 16GB), delivering up to 157 TOPs of AI compute.
Optimized for ZED SDK 5.0 and the next-gen Terra AI™ foundation model, unlocking up to 4x faster vision AI processing on Orin Nano and NX.
Native support for up to four GMSL2 stereo or mono cameras enables synchronized, low-latency stereo vision, and reduces total cost of ownership for robotics and automation.
Onboard GMSL2-to-Ethernet conversion supports real-time video streaming over 100m with minimal latency, ideal for remote AI processing and multi-node systems.
Native integration with ZED cameras and ZED SDK, with pre-integrated drivers, SDK, and verified compatibility with any ZED camera, enabling turnkey AI 3D vision.
The ZED Box Series is built on the powerful NVIDIA Jetson Orin platform, delivering exceptional AI computing performance for edge applications. With advanced GPU acceleration, energy efficiency, and support for deep learning and computer vision, Jetson Orin enables real-time processing of high-resolution 3D data.


Start building exciting new applications that recognize and understand your environment.


Built for 24/7 operations in embedded and industrial environments with a rugged aluminum chassis, the ZED Box packs the power of a supercomputer into a small form factor.



The ZED Box Series offers a range of embedded computers optimized for vision applications. Designed for robotics, automation, and industrial applications, each model provides a different balance of performance, efficiency, and integration flexibility.

A powerful embedded compute unit supporting up to 4 GMSL2 or 3 USB 3.1 camera inputs. Features Power over Ethernet (PoE+) and optional GNSS RTK for high-precision localization.
4x GSML2 camera inputs
3x USB 3.1 camera inputs
Wifi 6E, Bluetooth (optional)
GNSS RTK module (optional)
From $1,299

A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.
2 x GSML2 camera inputs
1x USB 3.1 camera input
Power: 12V DC
Trigger in/out for multiple board synchronization
From $879

The core of the ZED Box Mini without the casing. Designed for seamless integration into robots, machines, and embedded systems, where space and cost considerations are critical.
2 x GSML2 camera inputs
1x USB 3.1 camera input
Power: 12V DC
Trigger in/out for multiple board synchronization
Our Perception Kits combine multiple ZED X cameras with ZED Boxes, delivering a complete 3D vision system. Designed for seamless integration into machines and industrial systems, these kits are ready-to-mount vision systems.

This kit provides everything you need to get started with digital twin and spatial analytics. From motion capture to people counting or industrial volume measurement, mount this kit anywhere in physical spaces and start streaming spatial and motion data about objects and people. Larger areas can be covered by connecting multiple kits with multi-camera fusion and managed by ZED Hub.
1x ZED 2i Stereo Camera
1x ZED Box Mini
1x 1.5m USB 3.0 Type-C Dual Screw Locking Cable

The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Mini
2x 1.5m GMSL2 Fakra Extension Cables F-F

The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
2 x ZED X One Mono Cameras
1x 4-in-1 GMSL2 cables
4x 1.5m GMSL2 Fakra Extension Cables M-F
All starter kit components also sold individually