Smart Infrastructure
By replicating the physical world in intricate detail, we are able to deliver real-time sharp insights to help you meet your objectives.

We leverage multi-fusion to give spatial analytics systems a total view of a given space at any given time.
Detect and track any person in 3D, as long as they are located within a 20m range of your depth camera and gather spatial insights.
Model the spatial relationships between people, places and objects. Create map-based representations of the physical world.
Manage and merge data from your multi-camera fleet to create large-scale environmental monitoring solutions.
Detect objects with spatial context. Place them on a map using floor plane detection, and track their movements in 3D. Since ZED SDK 3.6, a custom detector can be used with the API.
Bring real-time 3D sensing to Unity and Unreal engines and create innovative experiences that mix the real and virtual worlds.
Build and deploy exciting multi-user experiences in any type of indoors or outdoors environment.
businesses
developers
experience
scientific publications
MARIUS JABLONSKIS, DIGITAL TRANSFORMATION LEADER AT NORCONSULT.
Stereolabs was a great partner in the development of our body tracking system. They provided comprehensive guidance and hands-on support for integrating multiple cameras and ensuring flawless data synchronization. Thank you for helping us operate and deploy our entire system seamlessly!
ZED cameras can be mounted onto any surface, regardless of whether it’s indoors or outdoors or the weather conditions, making it a flexible solution that can be utilized by any industry.

Understand customer behavior.

Separate the signal from the noise using our specially designed spatial analytics modules. Designed to work without markers, ZED and ZED SDK is a plug-and-play system that can be utilized in any space.
Understand how people move throughout a space with ZED and ZED SDK. The ZED camera is able to provide 2D and 3D information of each detected keypoint through its Body Tracking module, which outputs three different body formats: Body 18, Body 34 and Body 38. Alongside this, the ZED SDK is able to output 3 levels of information: 2D/3D Body Detection, 3D Body Tracking and 3D Body Fitting.
Add more cameras to track movements in a room-scale environment. Explore our calibration and fusion app to set-up this configuration.
Upgrade your object detection capabilities with ZED SDK’s 3D Object Detection module. Activate the 3D Object Tracking module to assign a unique ID to each object and track its movements over time. Integrate seamlessly with TensorFlow and Pytorch for easy implementation.
ZED cameras can be placed in (almost) any space, indoor or outdoor and regardless of the weather conditions. The data from these cameras, and any other sensors are then fused by the ZED Box to detect and track people or objects, delivering detailed spatial analytics.


Use the ZED with your favorite platforms and libraries. Make sure to check our Docs and GitHub page for the latest integrations! Build high-end AR applications on Windows PC with the ZED SDK. Compatible with Oculus Rift, Rift S, HTC Vive and Vive Pro.
Implement sophisticated motion tracking and create interactive experiences in first or third person view with Unity.
Implement sophisticated motion tracking and create interactive experiences in first or third person view with Unreal using LiveLink.
Build a multi-camera setup to cover larger areas. Implement our off-the-shelf calibration and data-fusion tool within minutes.
Anonymous researcher, Fortune 500 Company
Oh, [competitor] system is 60,000 - 65,000 GBP (75K USD). At that price, I can buy 100X ZED 2i Cameras ($50K) and 5X RTX4090 Gaming PC's ($5000 x 5) with enough VRAM and RAM. I think 100 ZED 2i cameras would be sufficient to body track an entire football field. Have a nice day and thank you for bringing awesomeness to computer vision!
Unlock vision-driven precision for your machine. Get in touch with our team and get started on your project development with a tailored approach, and in-depth advices.




Decomplexify complex spaces.

Understand the movements of an airport.

Test special effects in real time.

Combine the virtual world with the real one.

Make spaces safer and more efficient.
Give your autonomous robot sight, and insight, in the world.

This kit provides everything you need to get started with digital twin and spatial analytics. From motion capture to people counting or industrial volume measurement, mount this kit anywhere in physical spaces and start streaming spatial and motion data about objects and people. Larger areas can be covered by connecting multiple kits with multi-camera fusion and managed by ZED Hub.
1x ZED 2i Stereo Camera
1x ZED Box Mini
1x 1.5m USB 3.0 Type-C Dual Screw Locking Cable

The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Mini
2x 1.5m GMSL2 Fakra Extension Cables F-F
*All starter kit components are also sold individually

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.

The world’s most powerful camera for depth perception, motion and AI, the ZED 2i is a durable and versatile stereo camera that can be deployed in most environments.

NVIDIA® Jetson Orin™ NX series modules deliver up to 100 TOPS of AI performance in the smallest form-factor, with power configurable between 10W and 25W. This gives you the performance of Jetson AGX Xavier™ and 2x the performance of Jetson Xavier NX. The ZED Box Orin™ 16GB series can optionally include a dual or quad GMSL2 interface to connect up to 2 ZED X cameras.