Logistics Automation
Unlock safe, efficient, and scalable warehouse automation with 3D vision





































































































Warehouses are dynamic and densely packed environments where automation must navigate narrow aisles, shifting layouts, and constant human activity. To perform reliably at scale, machines require precise 3D vision for real-time perception, safe movement, and efficient task execution.
Warehouses are constantly reconfigured with shifting shelves, equipment, and foot traffic. Autonomous systems need flexible, accurate 3D perception to adapt on the fly and operate smoothly.
Human-machine collaboration is at the core of warehouse operations. Vision technology must detect and track people and vehicles in real time, preventing collisions and ensuring safe cohabitation of man and machine.
Logistics environments demand systems that perform without interruption. To support automation at scale, perception must deliver consistent accuracy and stability across all shifts and operating conditions.
Stereolabs provides advanced 3D vision technology that powers high-performance automation across logistics environments. From AMRs and forklifts to robotic arms and monitoring systems, it enables real-time perception for precise navigation, continuous reliability, and safe operation in dynamic, high-throughput warehouses.
In modern logistics centers, machines operate alongside workers, forklifts, and equipment in tight, high-traffic zones. Stereolabs enables machines to perceive complex indoor environments with clarity, helping them respond intelligently to surrounding activity and navigate shared spaces with confidence.
In environments where rack positions shift, pallets are restaged, and paths are frequently reconfigured, machines must stay aware without relying on static maps. Stereolabs enables systems to continuously interpret their environment in 3D, maintaining spatial awareness even as layouts evolve throughout the day.
High-throughput logistics demands stable and efficient performance. Stereolabs supports continuous visual monitoring of goods, equipment, and workflows. With consistent visibility throughout the process, vision-powered automation helps reduce errors and optimize execution across all taslks.
Logic Robotics
Using the Stereolabs system, we were able to hit the ground running with visual SLAM odometry, and April tag based global pose estimation. These two techniques form an integral part of our strategy for handling indoor navigation in a dynamic environment," says Ginoya. "Furthermore, we are exploring the use of the cameras to detect objects such as fallen boxes, unintended obstacles and human personnel.
Our technology helps ID Logistics increase the efficiency and accuracy of warehouse order preparation. By ensuring the conformity of the packages loaded on the forklift, our perception system helps workers save time and minimize errors.
POWERED BY
ZED Mini, ZED CONNECT, ZED SDK AND ZED BOX
Stereolabs’ vision system supports a broad range of warehouse automation solutions, including AMRs, forklifts, robotic arms, and overhead monitoring setups. It enables precise perception for tasks such as navigation, item picking, and infrastructure monitoring, adapting easily to different systems and scaling with operational demands.


Designed for dynamic indoor environments, Stereolabs cameras and edge platforms deliver precise 3D perception in complex, crowded, and fast-moving spaces. Built to handle variable lighting and non-stop operations, our hardware seamlessly integrates into logistics workflows.

Stereolabs’ perception stack is built to meet the demands of fast-paced and constantly evolving logistics environments. It delivers accurate 3D awareness in real time, enabling machines to operate reliably in dense, structured, and dynamic indoor spaces without relying on external infrastructure.
Delivers precise 3D measurements in challenging conditions like low-light zones, reflective floors, repetitive patterns, and partial occlusions.
Enables centimetric localization based on visual SLAM in indoor environments with GNSS-denied areas.
Detects and tracks people, machines, and objects in motion to support safe operation and optimized operations.
Unlock vision-driven precision for your machine. Get in touch with our team and get started on your project development with a tailored approach, and in-depth advices.



Monitors human movement patterns to support activity tracking, detect risky behaviors, and improve behavior awareness.

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for robot localization, high-speed automation, and dynamic environments where motion blur is not an option.

The ZED X Mini is the ideal choice for manipulation tasks across agriculture, logistics and construction. This camera is especially well adapted to short-range applications such as automation and picking.

A new, highly efficient design, delivering the same performance in a more compact and cost-effective form. Supports up to 2 GMSL2 cameras, making it ideal for large-scale deployments.
Designed for robust deployment in dynamic warehouse environments, Stereolabs' kits integrate advanced cameras and edge AI into one turnkey platform, ready to power autonomy at scale.

The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Mini
2x 1.5m GMSL2 Fakra Extension Cables F-F

The Quad Autonomy Kit all-in-one solution brings surround perception and autonomy to any robot. It combines the ZED Box Orin NX 16GB with an integrated GMSL2 Quad capture card. This kit comes with four ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
1x 4-in-1 GMSL2 cable
4x 1.5m GMSL2 Fakra Extension Cables F-F

The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
2 x ZED X One Mono Cameras
1x 4-in-1 GMSL2 cables
4x 1.5m GMSL2 Fakra Extension Cables M-F