Holds Fusion process data and functions. More...
Functions | |
| FUSION_ERROR_CODE | init (self, InitFusionParameters init_fusion_parameters) |
| Initialize the fusion module with the requested parameters. More... | |
| None | close (self) |
| Will deactivate all the fusion modules and free internal data. | |
| FUSION_ERROR_CODE | subscribe (self, CameraIdentifier uuid, CommunicationParameters communication_parameters, Transform pose, bool override_gravity=False) |
| Set the specified camera as a data provider. More... | |
| FUSION_ERROR_CODE | unsubscribe (self, CameraIdentifier uuid) |
| Remove the specified camera from data provider. More... | |
| FUSION_ERROR_CODE | update_pose (self, CameraIdentifier uuid, Transform pose) |
| Updates the specified camera position inside fusion WORLD. More... | |
| tuple(FUSION_ERROR_CODE, FusionMetrics) | get_process_metrics (self) |
| Get the metrics of the Fusion process, for the fused data as well as individual camera provider data. More... | |
| dict | get_sender_state (self) |
| Returns the state of each connected data senders. More... | |
| FUSION_ERROR_CODE | process (self) |
| Runs the main function of the Fusion, this trigger the retrieve and synchronization of all connected senders and updates the enabled modules. More... | |
| FUSION_ERROR_CODE | enable_body_tracking (self, BodyTrackingFusionParameters params) |
| Enables the body tracking fusion module. More... | |
| FUSION_ERROR_CODE | retrieve_bodies (self, Bodies bodies, BodyTrackingFusionRuntimeParameters parameters, CameraIdentifier uuid=CameraIdentifier(0), FUSION_REFERENCE_FRAME reference_frame=FUSION_REFERENCE_FRAME.BASELINK) |
| Retrieves the body data, can be the fused data (default), or the raw data provided by a specific sender. More... | |
| FUSION_ERROR_CODE | enable_object_detection (self, ObjectDetectionFusionParameters, params=None) |
| Enables the object detection fusion module. More... | |
| FUSION_ERROR_CODE | retrieve_objects_all_od_groups (self, dict, objs, FUSION_REFERENCE_FRAME reference_frame=FUSION_REFERENCE_FRAME.BASELINK) |
| Retrieves all the fused objects data. More... | |
| FUSION_ERROR_CODE | retrieve_objects_one_od_group (self, Objects, objs, str, fused_od_group_name, FUSION_REFERENCE_FRAME reference_frame=FUSION_REFERENCE_FRAME.BASELINK) |
| Retrieves the fused objects of a given fused OD group. More... | |
| FUSION_ERROR_CODE | retrieve_raw_objects_all_ids (self, dict, objs, CameraIdentifier, uuid) |
| Retrieves all the raw objects data provided by a specific sender. More... | |
| FUSION_ERROR_CODE | retrieve_raw_objects_one_id (self, Objects, py_objects, CameraIdentifier, uuid, uint, instance_id) |
| Retrieves the raw objects data provided by a specific sender and a specific instance id. More... | |
| None | disable_objects_detection (self) |
| Disable the body fusion tracking module. | |
| FUSION_ERROR_CODE | retrieve_image (self, Mat, mat, CameraIdentifier, uuid, Resolution, resolution=None) |
| Returns the current sl.VIEW.LEFT of the specified camera, the data is synchronized. More... | |
| FUSION_ERROR_CODE | retrieve_measure (self, Mat, mat, CameraIdentifier, uuid, MEASURE measure, Resolution, resolution=None, FUSION_REFERENCE_FRAME reference_frame=FUSION_REFERENCE_FRAME.BASELINK) |
| Returns the current measure of the specified camera, the data is synchronized. More... | |
| None | disable_body_tracking (self) |
| Disable the body fusion tracking module. | |
| FUSION_ERROR_CODE | enable_positionnal_tracking (self, PositionalTrackingFusionParameters parameters) |
| Enables positional tracking fusion module. More... | |
| FUSION_ERROR_CODE | ingest_gnss_data (self, GNSSData gnss_data) |
| Ingest GNSS data from an external sensor into the fusion module. More... | |
| POSITIONAL_TRACKING_STATE | get_position (self, Pose camera_pose, REFERENCE_FRAME reference_frame=REFERENCE_FRAME.WORLD, CameraIdentifier uuid=CameraIdentifier(), POSITION_TYPE position_type=POSITION_TYPE.FUSION) |
| Get the Fused Position referenced to the first camera subscribed. More... | |
| FusedPositionalTrackingStatus | get_fused_positional_tracking_status (self) |
| Get the current status of fused position. More... | |
| POSITIONAL_TRACKING_STATE | get_current_gnss_data (self, GNSSData gnss_data) |
| Returns the last synchronized gnss data. More... | |
| GNSS_FUSION_STATUS | get_geo_pose (self, GeoPose pose) |
| Returns the current GeoPose. More... | |
| GNSS_FUSION_STATUS | geo_to_camera (self, LatLng input, Pose output) |
| Convert latitude / longitude into position in sl::Fusion coordinate system. More... | |
| GNSS_FUSION_STATUS | camera_to_geo (self, Pose input, GeoPose output) |
| Convert a position in sl.Fusion coordinate system in global world coordinate. More... | |
| Timestamp | get_current_timestamp (self) |
| Return the current fusion timestamp, aligned with the synchronized GNSS and camera data. More... | |
| None | disable_positionnal_tracking (self) |
| Disable the fusion positional tracking module. More... | |
| Timestamp | get_current_timestamp (self) |
| Return the current fusion timestamp, aligned with the synchronized GNSS and camera data. More... | |
| FUSION_ERROR_CODE | ENU_to_geo (self, ENU input, LatLng output) |
| Convert ENU to LatLng. More... | |
| FUSION_ERROR_CODE | geo_to_ENU (self, LatLng input, ENU out) |
| Convert LatLng to ENU. More... | |
| tuple[GNSS_FUSION_STATUS, float, npt.NDArray] | get_current_gnss_calibration_std (self) |
| Get the current calibration uncertainty obtained during calibration process. More... | |
| Transform | get_geo_tracking_calibration (self) |
| Get the calibration found between VIO and GNSS. More... | |
| FUSION_ERROR_CODE | enable_spatial_mapping (self, SpatialMappingFusionParameters, parameters) |
| Initializes and starts the spatial mapping processes. More... | |
| None | request_spatial_map_async (self) |
| Starts the spatial map generation process in a non blocking thread from the spatial mapping process. More... | |
| FUSION_ERROR_CODE | get_spatial_map_request_status_async (self) |
| Returns the spatial map generation status. More... | |
| FUSION_ERROR_CODE | retrieve_spatial_map_async (self, py_mesh) |
| Retrieves the current generated spatial map. More... | |
| None | disable_spatial_mapping (self) |
| Disables the spatial mapping process. More... | |
Holds Fusion process data and functions.
| FUSION_ERROR_CODE init | ( | self, | |
| InitFusionParameters | init_fusion_parameters | ||
| ) |
Initialize the fusion module with the requested parameters.
| init_parameters | Initialization parameters. |
Referenced by InitParameters.__cinit__(), InitSensorsParameters.__init__(), InitParameters.async_grab_camera_recovery(), InitParametersOne.async_grab_camera_recovery(), InitParameters.async_image_retrieval(), InitParameters.camera_disable_self_calib(), InitParameters.camera_fps(), InitParametersOne.camera_fps(), InitParameters.camera_image_flip(), InitParameters.camera_resolution(), InitParametersOne.camera_resolution(), InitParameters.coordinate_system(), InitParametersOne.coordinate_system(), InitSensorsParameters.coordinate_system(), InitParameters.coordinate_units(), InitParametersOne.coordinate_units(), InitSensorsParameters.coordinate_units(), InitParameters.depth_maximum_distance(), InitParameters.depth_minimum_distance(), InitParameters.depth_mode(), InitParameters.depth_stabilization(), InitParametersOne.enable_hdr(), InitParameters.enable_image_enhancement(), InitParameters.enable_image_validity_check(), InitParameters.enable_right_side_measure(), InitSensorsParameters.execution_mode(), InitParameters.grab_compute_capping_fps(), InitParameters.input(), InitParametersOne.input(), InitParameters.load(), InitParameters.maximum_working_resolution(), InitParameters.open_timeout_sec(), InitParameters.optional_opencv_calibration_file(), InitParameters.optional_settings_path(), InitParametersOne.optional_settings_path(), InitSensorsParameters.output_performance_metrics(), InitParameters.save(), InitParameters.sdk_gpu_id(), InitParametersOne.sdk_gpu_id(), InitSensorsParameters.sdk_gpu_id(), InitParameters.sdk_verbose(), InitParametersOne.sdk_verbose(), InitParameters.sdk_verbose_log_file(), InitParametersOne.sdk_verbose_log_file(), InitParameters.sensors_required(), InitParameters.set_from_camera_id(), InitParametersOne.set_from_camera_id(), InitParameters.set_from_serial_number(), InitParametersOne.set_from_serial_number(), InitParameters.set_from_stream(), InitParametersOne.set_from_stream(), InitParameters.set_from_svo_file(), InitParametersOne.set_from_svo_file(), InitParameters.svo_real_time_mode(), InitParametersOne.svo_real_time_mode(), InitSensorsParameters.sync_policy(), InitSensorsParameters.sync_tolerance(), and InitSensorsParameters.verbose().
| FUSION_ERROR_CODE subscribe | ( | self, | |
| CameraIdentifier | uuid, | ||
| CommunicationParameters | communication_parameters, | ||
| Transform | pose, | ||
| bool | override_gravity = False |
||
| ) |
Set the specified camera as a data provider.
| uuid | The requested camera identifier. |
| communication_parameters | The communication parameters to connect to the camera. |
| pose | The World position of the camera, regarding the other camera of the setup. |
| override_gravity | Indicates the behavior of the fusion with respect to given calibration pose.
|
| FUSION_ERROR_CODE unsubscribe | ( | self, | |
| CameraIdentifier | uuid | ||
| ) |
Remove the specified camera from data provider.
| uuid | The requested camera identifier. |
| FUSION_ERROR_CODE update_pose | ( | self, | |
| CameraIdentifier | uuid, | ||
| Transform | pose | ||
| ) |
Updates the specified camera position inside fusion WORLD.
| uuid | The requested camera identifier. |
| pose | The World position of the camera, regarding the other camera of the setup. |
| tuple(FUSION_ERROR_CODE, FusionMetrics) get_process_metrics | ( | self | ) |
Get the metrics of the Fusion process, for the fused data as well as individual camera provider data.
| metrics | The process metrics. |
| dict get_sender_state | ( | self | ) |
Returns the state of each connected data senders.
| FUSION_ERROR_CODE process | ( | self | ) |
Runs the main function of the Fusion, this trigger the retrieve and synchronization of all connected senders and updates the enabled modules.
| FUSION_ERROR_CODE enable_body_tracking | ( | self, | |
| BodyTrackingFusionParameters | params | ||
| ) |
Enables the body tracking fusion module.
| params | Structure containing all specific parameters for body tracking fusion. |
| FUSION_ERROR_CODE retrieve_bodies | ( | self, | |
| Bodies | bodies, | ||
| BodyTrackingFusionRuntimeParameters | parameters, | ||
| CameraIdentifier | uuid = CameraIdentifier(0), |
||
| FUSION_REFERENCE_FRAME | reference_frame = FUSION_REFERENCE_FRAME.BASELINK |
||
| ) |
Retrieves the body data, can be the fused data (default), or the raw data provided by a specific sender.
| bodies | The fused bodies will be saved into this objects. |
| parameters | Body detection runtime settings, can be changed at each detection. |
| uuid | The id of the sender. |
| reference_frame | The reference frame in which the objects will be expressed. Default: FUSION_REFERENCE_FRAME::BASELINK. |
| FUSION_ERROR_CODE enable_object_detection | ( | self, | |
| ObjectDetectionFusionParameters, | |||
params = None |
|||
| ) |
Enables the object detection fusion module.
| params | Structure containing all specific parameters for object detection fusion. For more information, see the ObjectDetectionFusionParameters documentation. |
| FUSION_ERROR_CODE retrieve_objects_all_od_groups | ( | self, | |
| dict, | |||
| objs, | |||
| FUSION_REFERENCE_FRAME | reference_frame = FUSION_REFERENCE_FRAME.BASELINK |
||
| ) |
Retrieves all the fused objects data.
| objs | The fused objects will be saved into this dictionary of objects. |
| reference_frame | The reference frame in which the objects will be expressed. Default: FUSION_REFERENCE_FRAME::BASELINK. |
| FUSION_ERROR_CODE retrieve_objects_one_od_group | ( | self, | |
| Objects, | |||
| objs, | |||
| str, | |||
| fused_od_group_name, | |||
| FUSION_REFERENCE_FRAME | reference_frame = FUSION_REFERENCE_FRAME.BASELINK |
||
| ) |
Retrieves the fused objects of a given fused OD group.
| objs | The fused objects will be saved into this objects. |
| fused_od_group_name | The name of the fused objects group to retrieve. |
| reference_frame | The reference frame in which the objects will be expressed. Default: FUSION_REFERENCE_FRAME::BASELINK. |
| FUSION_ERROR_CODE retrieve_raw_objects_all_ids | ( | self, | |
| dict, | |||
| objs, | |||
| CameraIdentifier, | |||
| uuid | |||
| ) |
Retrieves all the raw objects data provided by a specific sender.
| objs | The fused objects will be saved into this dictionary of objects. |
| uuid | Retrieve the raw data provided by this sender. |
| FUSION_ERROR_CODE retrieve_raw_objects_one_id | ( | self, | |
| Objects, | |||
| py_objects, | |||
| CameraIdentifier, | |||
| uuid, | |||
| uint, | |||
| instance_id | |||
| ) |
Retrieves the raw objects data provided by a specific sender and a specific instance id.
| objs | The fused objects will be saved into this objects. |
| uuid | Retrieve the raw data provided by this sender. |
| instance_id | Retrieve the objects inferred by the model with this ID only. |
| FUSION_ERROR_CODE retrieve_image | ( | self, | |
| Mat, | |||
| mat, | |||
| CameraIdentifier, | |||
| uuid, | |||
| Resolution, | |||
resolution = None |
|||
| ) |
Returns the current sl.VIEW.LEFT of the specified camera, the data is synchronized.
| mat | the CPU BGRA image of the requested camera. |
| resolution | the requested resolution of the output image, can be lower or equal (default) to the original image resolution. |
| uuid | If set to a sender serial number (different from 0), this will retrieve the raw data provided by this sender. |
| FUSION_ERROR_CODE retrieve_measure | ( | self, | |
| Mat, | |||
| mat, | |||
| CameraIdentifier, | |||
| uuid, | |||
| MEASURE | measure, | ||
| Resolution, | |||
resolution = None, |
|||
| FUSION_REFERENCE_FRAME | reference_frame = FUSION_REFERENCE_FRAME.BASELINK |
||
| ) |
Returns the current measure of the specified camera, the data is synchronized.
| mat | the CPU data of the requested camera. |
| uuid | The id of the sender. |
| measure | measure: the requested measure type, by default DEPTH (F32_C1). |
| resolution | the requested resolution of the output image, can be lower or equal (default) to the original image resolution. |
| reference_frame | The reference frame in which the objects will be expressed. Default: FUSION_REFERENCE_FRAME::BASELINK. |
| FUSION_ERROR_CODE enable_positionnal_tracking | ( | self, | |
| PositionalTrackingFusionParameters | parameters | ||
| ) |
Enables positional tracking fusion module.
| parameters | A structure containing all the PositionalTrackingFusionParameters that define positional tracking fusion module. |
| FUSION_ERROR_CODE ingest_gnss_data | ( | self, | |
| GNSSData | gnss_data | ||
| ) |
Ingest GNSS data from an external sensor into the fusion module.
| gnss_data | The current GNSS data to combine with the current positional tracking data. |
| POSITIONAL_TRACKING_STATE get_position | ( | self, | |
| Pose | camera_pose, | ||
| REFERENCE_FRAME | reference_frame = REFERENCE_FRAME.WORLD, |
||
| CameraIdentifier | uuid = CameraIdentifier(), |
||
| POSITION_TYPE | position_type = POSITION_TYPE.FUSION |
||
| ) |
Get the Fused Position referenced to the first camera subscribed.
If uuid is specified then project position on the referenced camera.
| camera_pose | Will contain the fused position referenced by default in world (world is given by the calibration of the cameras system). |
| reference_frame | Defines the reference from which you want the pose to be expressed. Default : REFERENCE_FRAME.WORLD. |
| uuid | If set to a sender serial number (different from 0), this will retrieve position projected on the requested camera if position_type is equal to POSITION_TYPE.FUSION or raw sender position if position_type is equal to POSITION_TYPE.RAW. |
| position_type | Select if the position should the fused position re-projected in the camera with uuid or if the position should be the raw position (without fusion) of camera with uui. |
| FusedPositionalTrackingStatus get_fused_positional_tracking_status | ( | self | ) |
Get the current status of fused position.
| POSITIONAL_TRACKING_STATE get_current_gnss_data | ( | self, | |
| GNSSData | gnss_data | ||
| ) |
Returns the last synchronized gnss data.
| out | [out]: Last synchronized gnss data. |
| GNSS_FUSION_STATUS get_geo_pose | ( | self, | |
| GeoPose | pose | ||
| ) |
Returns the current GeoPose.
| pose | [out]: The current GeoPose. |
| GNSS_FUSION_STATUS geo_to_camera | ( | self, | |
| LatLng | input, | ||
| Pose | output | ||
| ) |
Convert latitude / longitude into position in sl::Fusion coordinate system.
| input | [in]: The latitude / longitude to be converted in sl::Fusion coordinate system. |
| out | [out]: Converted position in sl.Fusion coordinate system. |
| GNSS_FUSION_STATUS camera_to_geo | ( | self, | |
| Pose | input, | ||
| GeoPose | output | ||
| ) |
Convert a position in sl.Fusion coordinate system in global world coordinate.
| pose | [in]: Position to convert in global world coordinate. |
| pose | [out]: Converted position in global world coordinate. |
| Timestamp get_current_timestamp | ( | self | ) |
Return the current fusion timestamp, aligned with the synchronized GNSS and camera data.
Referenced by Fusion.get_current_timestamp().
| None disable_positionnal_tracking | ( | self | ) |
Disable the fusion positional tracking module.
The positional tracking is immediately stopped. If a file path is given, saveAreaMap(area_file_path) will be called asynchronously. See getAreaExportState() to get the exportation state.
| Timestamp get_current_timestamp | ( | self | ) |
Return the current fusion timestamp, aligned with the synchronized GNSS and camera data.
| FUSION_ERROR_CODE ENU_to_geo | ( | self, | |
| ENU | input, | ||
| LatLng | output | ||
| ) |
| FUSION_ERROR_CODE geo_to_ENU | ( | self, | |
| LatLng | input, | ||
| ENU | out | ||
| ) |
| tuple[GNSS_FUSION_STATUS, float, npt.NDArray] get_current_gnss_calibration_std | ( | self | ) |
Get the current calibration uncertainty obtained during calibration process.
| Transform get_geo_tracking_calibration | ( | self | ) |
Get the calibration found between VIO and GNSS.
| FUSION_ERROR_CODE enable_spatial_mapping | ( | self, | |
| SpatialMappingFusionParameters, | |||
| parameters | |||
| ) |
Initializes and starts the spatial mapping processes.
The spatial mapping will create a geometric representation of the scene based on both tracking data and 3D point clouds.
The resulting output can be a Mesh or a FusedPointCloud. It can be be obtained by calling retrieve_spatial_map_async(). Note that retrieve_spatial_map_async() should be called after request_spatial_map_async().
| parameters | The structure containing all the specific parameters for the spatial mapping. Default: a balanced parameter preset between geometric fidelity and output file size. For more information, see the SpatialMappingParameters documentation. |
| None request_spatial_map_async | ( | self | ) |
Starts the spatial map generation process in a non blocking thread from the spatial mapping process.
The spatial map generation can take a long time depending on the mapping resolution and covered area. This function will trigger the generation of a mesh without blocking the program. You can get info about the current generation using get_spatial_map_request_status_async(), and retrieve the mesh using request_spatial_map_async(...) .
| FUSION_ERROR_CODE get_spatial_map_request_status_async | ( | self | ) |
Returns the spatial map generation status.
This status allows to know if the mesh can be retrieved by calling retrieve_spatial_map_async().
See request_spatial_map_async() for an example.
| FUSION_ERROR_CODE retrieve_spatial_map_async | ( | self, | |
| py_mesh | |||
| ) |
Retrieves the current generated spatial map.
After calling request_spatial_map_async(), this method allows you to retrieve the generated mesh or fused point cloud.
The Mesh or FusedPointCloud will only be available when get_spatial_map_request_status_async() returns FUSION_ERROR_CODE.SUCCESS.
| py_mesh[out] | : The Mesh or FusedPointCloud to be filled with the generated spatial map. |
| None disable_spatial_mapping | ( | self | ) |
Disables the spatial mapping process.
The spatial mapping is immediately stopped.
If the mapping has been enabled, this function will automatically be called by close().