Class representing 1 to 4-channel matrix of float or uchar, stored on CPU and/or GPU side. More...
Functions | |
| Mat | __cinit__ (self, width=0, height=0, mat_type=MAT_TYPE.F32_C1, memory_type=MEM.CPU) |
| Default constructor. More... | |
| None | init_mat_type (self, width, height, mat_type, memory_type=MEM.CPU) |
| Initilizes a new sl.Mat and allocates the requested memory by calling alloc_size(). More... | |
| None | init_mat_cpu (self, int width, int height, MAT_TYPE mat_type, ptr, step, memory_type=MEM.CPU) |
| Initilizes a new sl.Mat from an existing data pointer. More... | |
| None | init_mat_resolution (self, Resolution resolution, MAT_TYPE mat_type, memory_type=MEM.CPU) |
| Initilizes a new sl.Mat and allocates the requested memory by calling alloc_size(). More... | |
| None | init_mat_resolution_cpu (self, Resolution resolution, mat_type, ptr, step, memory_type=MEM.CPU) |
| Initilizes a new sl.Mat from an existing data pointer. More... | |
| None | init_mat (self, Mat matrix) |
| Initilizes a new sl.Mat by copy (shallow copy). More... | |
| None | alloc_size (self, width, height, mat_type, memory_type=MEM.CPU) |
| Allocates the sl.Mat memory. More... | |
| None | alloc_resolution (self, Resolution resolution, MAT_TYPE mat_type, memory_type=MEM.CPU) |
| Allocates the sl.Mat memory. More... | |
| None | free (self, memory_type=MEM.CPU) |
| Free the owned memory. More... | |
| ERROR_CODE | copy_to (self, Mat dst, cpy_type=COPY_TYPE.CPU_CPU) |
| Copies data to another sl.Mat (deep copy). More... | |
| ERROR_CODE | update_cpu_from_gpu (self) |
| Downloads data from DEVICE (GPU) to HOST (CPU), if possible. More... | |
| ERROR_CODE | update_gpu_from_cpu (self) |
| Uploads data from HOST (CPU) to DEVICE (GPU), if possible. More... | |
| ERROR_CODE | set_from (self, Mat src, cpy_type=COPY_TYPE.CPU_CPU) |
| Copies data from an other sl.Mat (deep copy). More... | |
| ERROR_CODE | read (self, str filepath) |
| Reads an image from a file (only if sl.MEM.CPU is available on the current sl.Mat). More... | |
| ERROR_CODE | write (self, str filepath, memory_type=MEM.CPU, compression_level=-1) |
| Writes the sl.Mat (only if sl.MEM.CPU is available on the current sl.Mat) into a file as an image. More... | |
| ERROR_CODE | set_to (self, value, memory_type=MEM.CPU) |
| Fills the sl.Mat with the given value. More... | |
| ERROR_CODE | set_value (self, int x, int y, value, memory_type=MEM.CPU) |
| Sets a value to a specific point in the matrix. More... | |
| Tuple[ERROR_CODE, np.ndarray[Any]] | get_value (self, int x, int y, memory_type=MEM.CPU) |
| Returns the value of a specific point in the matrix. More... | |
| int | get_width (self) |
| Returns the width of the matrix. More... | |
| int | get_height (self) |
| Returns the height of the matrix. More... | |
| Resolution | get_resolution (self) |
| Returns the resolution (width and height) of the matrix. More... | |
| int | get_channels (self) |
| Returns the number of values stored in one pixel. More... | |
| MAT_TYPE | get_data_type (self) |
| Returns the format of the matrix. More... | |
| MEM | get_memory_type (self) |
| Returns the type of memory (CPU and/or GPU). More... | |
| npt.NDArray | numpy (self, force=False) |
| Returns the sl.Mat as a NumPy array. More... | |
| npt.NDArray | get_data (self, memory_type=MEM.CPU, deep_copy=False) |
| Cast the data of the sl.Mat in a NumPy array (with or without copy). More... | |
| int | get_step_bytes (self, memory_type=MEM.CPU) |
| Returns the memory step in bytes (size of one pixel row). More... | |
| int | get_step (self, memory_type=MEM.CPU) |
| Returns the memory step in number of elements (size in one pixel row). More... | |
| int | get_pixel_bytes (self) |
| Returns the size of one pixel in bytes. More... | |
| int | get_width_bytes (self) |
| Returns the size of a row in bytes. More... | |
| str | get_infos (self) |
| Returns the information about the sl.Mat into a string. More... | |
| bool | is_init (self) |
| Returns whether the sl.Mat is initialized or not. More... | |
| bool | is_memory_owner (self) |
| Returns whether the sl.Mat is the owner of the memory it accesses. More... | |
| ERROR_CODE | clone (self, Mat, py_mat) |
| Duplicates a sl.Mat by copy (deep copy). More... | |
| ERROR_CODE | move (self, Mat, py_mat) |
| Moves the data of the sl.Mat to another sl.Mat. More... | |
| ERROR_CODE | convert_color_inplace (self, memory_type=MEM.CPU) |
| Convert the color channels of the Mat (RGB<->BGR or RGBA<->BGRA) This methods works only on 8U_C4 or 8U_C3. | |
| int | get_pointer (self, memory_type=MEM.CPU) |
| Gets the pointer of the content of the sl.Mat. More... | |
| str | name (self) |
| The name of the sl.Mat (optional). More... | |
| Timestamp | timestamp (self) |
| Timestamp of the last manipulation of the data of the matrix by a method/function. | |
| bool | verbose (self) |
| Whether the sl.Mat can display information. | |
Static Functions | |
| ERROR_CODE | convert_color (Mat, mat1, Mat, mat2, bool, swap_RB_channels, bool, remove_alpha_channels, memory_type=MEM.CPU) |
| Convert the color channels of the Mat into another Mat This methods works only on 8U_C4 if remove_alpha_channels is enabled, or 8U_C4 and 8U_C3 if swap_RB_channels is enabled The inplace method sl::Mat::convertColor can be used for only swapping the Red and Blue channel efficiently. | |
| None | swap (Mat, mat1, Mat, mat2) |
| Swaps the content of the provided sl::Mat (only swaps the pointers, no data copy). More... | |
Class representing 1 to 4-channel matrix of float or uchar, stored on CPU and/or GPU side.
This class is defined in a row-major order, meaning that for an image buffer, the rows are stored consecutively from top to bottom.
| Mat __cinit__ | ( | self, | |
width = 0, |
|||
height = 0, |
|||
mat_type = MAT_TYPE.F32_C1, |
|||
memory_type = MEM.CPU |
|||
| ) |
Default constructor.
| width | : Width of the matrix in pixels. Default: 0 |
| height | : Height of the matrix in pixels. Default: 0 |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None init_mat_type | ( | self, | |
| width, | |||
| height, | |||
| mat_type, | |||
memory_type = MEM.CPU |
|||
| ) |
Initilizes a new sl.Mat and allocates the requested memory by calling alloc_size().
| width | : Width of the matrix in pixels. Default: 0 |
| height | : Height of the matrix in pixels. Default: 0 |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None init_mat_cpu | ( | self, | |
| int | width, | ||
| int | height, | ||
| MAT_TYPE | mat_type, | ||
| ptr, | |||
| step, | |||
memory_type = MEM.CPU |
|||
| ) |
Initilizes a new sl.Mat from an existing data pointer.
This method does not allocate the memory.
| width | : Width of the matrix in pixels. |
| height | : Height of the matrix in pixels. |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| ptr | : Memory address of the data array as an integer (e.g. my_numpy_array.ctypes.data). |
| step | : Step of the data array (bytes size of one pixel row). |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None init_mat_resolution | ( | self, | |
| Resolution | resolution, | ||
| MAT_TYPE | mat_type, | ||
memory_type = MEM.CPU |
|||
| ) |
Initilizes a new sl.Mat and allocates the requested memory by calling alloc_size().
| resolution | : Size of the matrix in pixels. |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None init_mat_resolution_cpu | ( | self, | |
| Resolution | resolution, | ||
| mat_type, | |||
| ptr, | |||
| step, | |||
memory_type = MEM.CPU |
|||
| ) |
Initilizes a new sl.Mat from an existing data pointer.
This method does not allocate the memory.
| resolution | : the size of the matrix in pixels. |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| ptr | : Memory address of the data array as an integer (e.g. my_numpy_array.ctypes.data). |
| step | : Step of the data array (bytes size of one pixel row). |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None init_mat | ( | self, | |
| Mat | matrix | ||
| ) |
| None alloc_size | ( | self, | |
| width, | |||
| height, | |||
| mat_type, | |||
memory_type = MEM.CPU |
|||
| ) |
Allocates the sl.Mat memory.
| width | : Width of the matrix in pixels. |
| height | : Height of the matrix in pixels. |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None alloc_resolution | ( | self, | |
| Resolution | resolution, | ||
| MAT_TYPE | mat_type, | ||
memory_type = MEM.CPU |
|||
| ) |
Allocates the sl.Mat memory.
| resolution | : Size of the matrix in pixels. |
| mat_type | : Type of the matrix (sl.MAT_TYPE.F32_C1, sl.MAT_TYPE.U8_C4, etc.). Default: sl.MAT_TYPE.F32_C1 |
| memory_type | : Where the buffer will be stored. Default: sl.MEM.CPU (you cannot change this default value) |
| None free | ( | self, | |
memory_type = MEM.CPU |
|||
| ) |
Free the owned memory.
| memory_type | : Specifies which memory you wish to free. Default: sl.MEM.CPU (you cannot change this default value) |
| ERROR_CODE copy_to | ( | self, | |
| Mat | dst, | ||
cpy_type = COPY_TYPE.CPU_CPU |
|||
| ) |
Copies data to another sl.Mat (deep copy).
| dst | : sl.Mat where the data will be copied to. |
| cpy_type | : Specifies the memory that will be used for the copy. Default: sl.COPY_TYPE.CPU_CPU (you cannot change this default value) |
| ERROR_CODE update_cpu_from_gpu | ( | self | ) |
Downloads data from DEVICE (GPU) to HOST (CPU), if possible.
| ERROR_CODE update_gpu_from_cpu | ( | self | ) |
Uploads data from HOST (CPU) to DEVICE (GPU), if possible.
| ERROR_CODE set_from | ( | self, | |
| Mat | src, | ||
cpy_type = COPY_TYPE.CPU_CPU |
|||
| ) |
Copies data from an other sl.Mat (deep copy).
| src | : sl.Mat where the data will be copied from. |
| cpy_type | : Specifies the memory that will be used for the copy. Default: sl.COPY_TYPE.CPU_CPU (you cannot change this default value) |
| ERROR_CODE read | ( | self, | |
| str | filepath | ||
| ) |
Reads an image from a file (only if sl.MEM.CPU is available on the current sl.Mat).
Supported input files format are PNG, JPEG and OpenEXR (.exr).
| filepath | : Path of the file to read from (including the name and extension). |
| ERROR_CODE write | ( | self, | |
| str | filepath, | ||
memory_type = MEM.CPU, |
|||
compression_level = -1 |
|||
| ) |
Writes the sl.Mat (only if sl.MEM.CPU is available on the current sl.Mat) into a file as an image.
Supported output files format are PNG, JPEG and OpenEXR (.exr).
| filepath | : Path of the file to write (including the name and extension). |
| memory_type | : Memory type of the sl.Mat. Default: sl.MEM.CPU (you cannot change the default value) |
| compression_level | : Level of compression between 0 (lowest compression == highest size == highest quality(jpg)) and 100 (highest compression == lowest size == lowest quality(jpg)). |
| ERROR_CODE set_to | ( | self, | |
| value, | |||
memory_type = MEM.CPU |
|||
| ) |
Fills the sl.Mat with the given value.
This method overwrites all the matrix.
| value | : Value to be copied all over the matrix. |
| memory_type | : Which buffer to fill. Default: sl.MEM.CPU (you cannot change the default value) |
| ERROR_CODE set_value | ( | self, | |
| int | x, | ||
| int | y, | ||
| value, | |||
memory_type = MEM.CPU |
|||
| ) |
Sets a value to a specific point in the matrix.
| x | : Column of the point to change. |
| y | : Row of the point to change. |
| value | : Value to be set. |
| memory_type | : Which memory will be updated. |
| Tuple[ERROR_CODE, np.ndarray[Any]] get_value | ( | self, | |
| int | x, | ||
| int | y, | ||
memory_type = MEM.CPU |
|||
| ) |
Returns the value of a specific point in the matrix.
| x | : Column of the point to get the value from. |
| y | : Row of the point to get the value from. |
| memory_type | : Which memory should be read. |
| int get_width | ( | self | ) |
Returns the width of the matrix.
| int get_height | ( | self | ) |
Returns the height of the matrix.
| Resolution get_resolution | ( | self | ) |
Returns the resolution (width and height) of the matrix.
| int get_channels | ( | self | ) |
Returns the number of values stored in one pixel.
| MAT_TYPE get_data_type | ( | self | ) |
Returns the format of the matrix.
Referenced by Mat.__cinit__(), Mat.get_value(), Mat.set_to(), and Mat.set_value().
| MEM get_memory_type | ( | self | ) |
Returns the type of memory (CPU and/or GPU).
Referenced by Mat.__cinit__(), and Mat.get_data().
| npt.NDArray numpy | ( | self, | |
force = False |
|||
| ) |
Returns the sl.Mat as a NumPy array.
This is for convenience to mimic the PyTorch API.
This is like an alias of get_data() method.
| force | : Whether the memory of the sl.Mat need to be duplicated. |
| npt.NDArray get_data | ( | self, | |
memory_type = MEM.CPU, |
|||
deep_copy = False |
|||
| ) |
Cast the data of the sl.Mat in a NumPy array (with or without copy).
| memory_type | : Which memory should be read. If MEM.GPU, you should have CuPy installed. Default: MEM.CPU |
| deep_copy | : Whether the memory of the sl.Mat need to be duplicated. |
Thanks to @Rad-hi for the implementation! https://github.com/stereolabs/zed-python-api/pull/241 Ref: https://stackoverflow.com/questions/71344734/cupy-array-construction-from-existing-gpu-pointer Ref: https://docs.cupy.dev/en/stable/reference/generated/cupy.cuda.runtime.memcpy.html Ref: https://developer.download.nvidia.com/compute/DevZone/docs/html/C/doc/CUDA_Toolkit_Reference_Manual.pdf
Ref: https://github.com/cupy/cupy/issues/4644 Ref: https://docs.cupy.dev/en/stable/user_guide/interoperability.html#device-memory-pointers
Referenced by Mat.__cinit__(), and Mat.numpy().
| int get_step_bytes | ( | self, | |
memory_type = MEM.CPU |
|||
| ) |
Returns the memory step in bytes (size of one pixel row).
| memory_type | : Specifies whether you want sl.MEM.CPU or sl.MEM.GPU step. Default: sl.MEM.CPU (you cannot change the default value) |
Referenced by Mat.get_data().
| int get_step | ( | self, | |
memory_type = MEM.CPU |
|||
| ) |
Returns the memory step in number of elements (size in one pixel row).
| memory_type | : Specifies whether you want sl.MEM.CPU or sl.MEM.GPU step. Default: sl.MEM.CPU (you cannot change the default value) |
Referenced by Mat.get_data().
| int get_pixel_bytes | ( | self | ) |
Returns the size of one pixel in bytes.
Referenced by Mat.get_data().
| int get_width_bytes | ( | self | ) |
Returns the size of a row in bytes.
| str get_infos | ( | self | ) |
Returns the information about the sl.Mat into a string.
Referenced by Matrix4f.nbElem(), and Mat.verbose().
| bool is_init | ( | self | ) |
| bool is_memory_owner | ( | self | ) |
| ERROR_CODE clone | ( | self, | |
| Mat, | |||
| py_mat | |||
| ) |
| ERROR_CODE move | ( | self, | |
| Mat, | |||
| py_mat | |||
| ) |
Moves the data of the sl.Mat to another sl.Mat.
This method gives the attribute of the current s.Mat to the specified one. (No copy.)
| py_mat | : sl.Mat to move to. |
Referenced by Mat.__cinit__(), Mat.init_mat(), Mat.init_mat_resolution(), and Mat.init_mat_type().
|
static |
Swaps the content of the provided sl::Mat (only swaps the pointers, no data copy).
| mat1 | : First matrix to swap. |
| mat2 | : Second matrix to swap. |
| int get_pointer | ( | self, | |
memory_type = MEM.CPU |
|||
| ) |
Gets the pointer of the content of the sl.Mat.
| memory_type | : Which memory you want to get. Default: sl.MEM.CPU (you cannot change the default value) |
Referenced by Mat.get_data().
| str name | ( | self | ) |
The name of the sl.Mat (optional).
In verbose mode, it iss used to indicate which sl.Mat is printing information.
Default set to "n/a" to avoid empty string if not filled.
Referenced by Mat.__cinit__().