Class containing the results of the object detection module. More...
Functions | |
| Timestamp | timestamp (self) | 
| Timestamp corresponding to the frame acquisition.  More... | |
| list[ObjectData] | object_list (self) | 
| List of detected objects.  | |
| bool | is_new (self) | 
| Whether object_list has already been retrieved or not.  More... | |
| bool | is_tracked (self) | 
| Whether both the object tracking and the world orientation has been setup.  More... | |
| bool | get_object_data_from_id (self, ObjectData py_object_data, int object_data_id) | 
| Method that looks for a given object id in the current objects list.  More... | |
Class containing the results of the object detection module.
The detected objects are listed in object_list.
| Timestamp timestamp | ( | self | ) | 
Timestamp corresponding to the frame acquisition.
This value is especially useful for the async mode to synchronize the data.
| bool is_new | ( | self | ) | 
Whether object_list has already been retrieved or not.
Default: False
| bool is_tracked | ( | self | ) | 
Whether both the object tracking and the world orientation has been setup.
Default: False
| bool get_object_data_from_id | ( | self, | |
| ObjectData | py_object_data, | ||
| int | object_data_id | ||
| ) | 
Method that looks for a given object id in the current objects list.
| py_object_data[out] | : sl.ObjectData to fill if the search succeeded. | 
| object_data_id[in] | : Id of the sl.ObjectData to search. |