Combine ZED stereo cameras with a ZED Box powered by NVIDIA® Jetson modules to bring unprecedented sight and insight to your application.
NVIDIA® Jetson Orin™ NX series modules deliver up to 100 TOPS of AI performance in the smallest form factor, with power configurable between 10W and 25W. This gives you the performance of Jetson AGX Xavier™ and 2x the performance of Jetson Xavier NX. The ZED Box Orin™ 16GB series can optionally include a quad-port GMSL2 interface to connect up to two ZED X cameras or two single ZED X One GMSL2 cameras.
NVIDIA® Jetson Orin™ NX series modules deliver up to 70 TOPS of AI performance in the smallest form-factor, with power configurable between 10W and 25W. This gives you the performance of Jetson AGX Xavier™ and 2x the performance of Jetson Xavier NX. The ZED Box Orin™ 8GB series can optionally include a single GMSL2 interface to connect up to one ZED X camera.
Powered by the new NVIDIA® Jetson Orin™ NX or AGX Orin™ modules, the ZED Box is an industrial AI gateway for challenging environments. It delivers the required GPU horsepower to run modern neural networks and process 3D sensor data in real time, allowing for a complete, self-managed AI system.
The ZED Box has built-in NVIDIA® Jetson Orin™ NX or AGX Orin™ GPU, for familiar development and fast 3D and machine learning computation at the edge.
Easily and seamlessly ingest and process live streams of ZED cameras, augment the data and transmit it by Ethernet or Wifi.
The ZED Box can be used for a growing number of industrial use-cases such as edge analytics, autonomous robotics, interactive experiences, and many more.
With a rugged aluminum and fanless chassis, this embedded computer packs the power of a supercomputer into a small form factor.
Deploy edge devices anywhere in the field using PoE+, enabling long-range and outdoor coverage, simplified cabling infrastructure and easier maintenance.
The Edge AI Gateway is a ruggedized and field-tested embedded system, which makes it suitable for 24/7 deployment in many types of environments.
The ZED box is an edge computing system that can be mounted onto robots, walls or even DIN rails. Powered by the NVIDIA® Jetson processor, ZED Box gives your systems a complete view on an environment by fusing meaningful data from any camera or sensor.
Benefit from leading-edge multi-sensor, high resolution smart stereo cameras ready for deployment in the field.
Well-documented and easy-to-use C++ and Python API for building real-time space-aware applications on desktop and embedded platforms.
ZED is compatible with ROS, OpenCV, deep learning frameworks and many more tools and plugins.
Use a modern, cloud-based platform to monitor remotely your cameras and collect data.
Connect your camera and set up your gateway in minutes. Once installed, deploy your app and start processing 3D video feeds with CV and AI in real-time.
Mount the ZED Box on a wall or in a mobile system. Connect your 3D camera and power source, or use PoE+ for simplified cabling infrastructure.
Deploy and run your application on the ZED Box to start processing 3D data in real time at the edge.
Use a cloud-based platform to monitor your live video stream, remotely control your gateway and sensors, deploy apps and collect data.
Find the right ZED Box configuration for your needs.
Type of cameras | Orin NX 8GB | Orin NX 16GB | AGX Orin 32GB | AGX Orin 64GB |
ZED X (GMSL2) | 1 | 2 | 4 | 4 |
or | or | or | or | |
ZED 2i (USB 3.1) | 2 | 2 | 4 | 4 |
The above recommendations are based on the number of cameras, but the overall performance can vary based on the intensity and nature of your application.
The most suitable ZED Box largely depends on the number of ZED X cameras you plan to connect to a single computer:
However, it's also crucial to consider the computational costs of your specific application. The above recommendations are based on the number of cameras, but the overall performance can vary based on the intensity and nature of your application.
Lastly, when selecting your ZED Box, please ensure you add the GMSL2 port option to ensure compatibility and optimum performance with the ZED X camera.
Yes, you can power your ZED Box via Ethernet using a Power Source Equipment (PSE), usually a PoE+ switch. The PoE+ switch can deliver up to 30W (usable 25.5W) to power connected devices, called Powered Devices (PD). This means you only require a single Ethernet cable to both power the ZED Box and transfer data. This becomes especially convenient when setting up cameras and ZED Boxes in environments that are challenging to access with no traditional power outlets. Utilizing PoE+ not only streamlines the installation process but also reduces cable clutter, making for a cleaner and more efficient setup.
Certainly. ZED Boxes are compact supercomputers powered by NVIDIA Jetson Orin modules. These systems are designed as robust AI computers, ideal for energy-efficient autonomous machines. NVIDIA® Jetson Orin™ modules give you up to 275 trillion operations per second (TOPS) and 8X the performance of the last generation for multiple concurrent AI inference pipelines, plus high-speed interface support for multiple sensors.
To find the exact cable you need for your configuration please refer to our Cable Guide.
Get the stereo vision and edge computing you need to give your autonomous robots sight, and insight, in the world.
The Robotics Perception Kit brings spatial AI perception and 3D vision to any robot. It combines the ZED X stereo camera with Jetson Orin NX and RTK GNSS, enabling advanced deep learning and computer vision.
The Robotics Perception Kit - Dual all-in-one solution brings surround perception and autonomy to any robot. It combines two ZED X stereo cameras with an AGX Orin, a GMSL2 capture card, and extension cables.
The Stereo Perception Kit - USB 3.0 all-in-one solution brings spatial analytics and motion capture to any space. It combines one ZED 2i with a ZED Box Orin NX 16GB for AI compute at the edge. This kit comes with two extension cables.
All starter kit components also sold individually
Start building exciting new applications that recognize and understand your environment.