Compact. Rugged. Surround. Physical AI and robot perception just got a major upgrade.

The era of Physical AI has arrived. Machines can now be automated and trained to perceive the world with human-like precision. But as engineers push the boundaries of what these robots can do, they keep running into the same wall: physics.
As robots become more complex, every millimeter of space matters. Engineers face the constant challenge of fitting industrial-grade perception into ever-tighter spaces, without compromising performance.
Today, we are answering that challenge. We are proud to announce the launch of two new cameras designed specifically for the tight constraints and harsh environments of physical AI and data collection: the ZED X One S and the ZED X One Core.

Our new cameras are specifically tailored for the next generation of physical AI. They can be seamlessly integrated onto:

Reference design for a humanoid robot
When we launched the ZED X One, we set a new standard for high-fidelity data collection and machine perception. But as robots become more agile, more integrated, and operating in harsher environments, their sensors must evolve with them.
We took the industry-leading performance of the ZED X One and condensed it. It’s now 35% smaller, IP69K water-resistant, and available with a new fisheye option. Meet the ZED X One S.


Space is a luxury in modern robotics. The ZED X One S features a 35% smaller volume than the standard ZED X One. This compact form factor combined with low-latency GMSL connectivity allows it to fit flush inside AMRs, forklift forks, integrate seamlessly into robotic arms, and serve as a low-profile wrist cam on humanoids without compromising mobility.
Factory floors and outdoor environments are unforgiving. We engineered the ZED X One S to be rated IP69K. It is impervious to shock, heavy vibrations, dust, and high-temperature environments. Whether it's on a humanoid in a dusty warehouse or an agricultural bot in the rain, the S is built to survive.
Perception isn't just about looking forward; it's about awareness. Built on the same proven sensor that made ZED X One a standard for high-performance vision, our new Fisheye optics option enables surround perception. With an ultra-wide 190° field of view, you can achieve complete environmental awareness, SLAM and object detection combining ZED X and ZED X One S, simplifying your robot architecture.

The ZED X One Core is our first MIPI camera designed for barebone integration. Created for robotics OEMs and system integrators who need a fully embedded, low-latency, low-power image sensor module, the Core allows you to embed industrial-grade vision directly into the chassis of your robot or system. It provides:
It’s the perfect choice for manufacturers designing custom sensing modules, high volume or compact robots, where every millimeter counts.


Feature | ZED X One S | ZED X One Core | ZED X One | ZED X One 4K |
Sensor type | 2MP Global Shutter | 2MP Global Shutter | 2MP Global Shutter | 8MP Rolling Shutter |
Interface | GMSL2 | MIPI |
The ZED X One architecture is built to scale AI automation from day one. It supports hardware synchronization of up to 16 cameras on a single gateway, with a capture and ISP pipeline engineered to manage simultaneous streams with microsecond-level precision. Developers can build cohesive 360° surround-view systems that enable safe AI navigation, manipulation, and interaction.
For 24/7 continuous operation in warehouses, logistics hubs, and data factories, the ZED X One series also delivers the reliability required for nonstop perception:
Deploying Physical AI at scale requires more than sensors, it requires an ecosystem. The ZED X One series is supported by a full suite of hardware, compute, and software tools to streamline integration and accelerate production-grade deployments.
Get your ZED X One S and ZED X One Core now from our online shop.
GMSL2
GMSL2 |
Lens option (DxHxV) | 91°x 80° x 52° (Narrow) 120°x 110°x 80°(Wide) 218° x 204°x 137°(Fisheye) | 91°x 80° x 52° (Narrow) 120°x 110°x 80°(Wide) 218° x 204°x 137°(Fisheye) | 91°x 80° x 52° (Narrow) 120°x 110°x 80°(Wide) | 118.8°x109.9°x71.8°(Wide) |
Resolution and framerate | 1920x1200 @60fps, 1920x1080 @60fps, 960x600 @120fps | 1920x1200 @60fps, 1920x1080 @60fps, 960x600 @120fps | 1920x1200 @60fps, 1920x1080 @60fps, 960x600 @120fps | 3840x2160 @15fps, 1920x1080 @60fps, 960x600 @120fps |
IP-Rating | IP69K (Wide) | - | - | - |
Dimensions | 25 x 25 x 38.7cm | 27 x 27 x 34.52 mm | 31 x 31 x 52.7mm | 31 x 31 x 57.8mm |