Classes | |
class | Timestamp |
Structure representing timestamps with utilities. More... | |
class | ERROR_CODE |
Lists error codes in the ZED SDK. More... | |
class | Matrix3f |
Class representing a generic 3*3 matrix. More... | |
class | Matrix4f |
Class representing a generic 4*4 matrix. More... | |
class | RESOLUTION |
Lists available resolutions. More... | |
class | UNIT |
Lists available units for measures. More... | |
class | COORDINATE_SYSTEM |
Lists available coordinates systems for positional tracking and 3D measures. More... | |
class | MEASURE |
Lists retrievable measures. More... | |
class | MEM |
Lists available memory type. More... | |
class | COPY_TYPE |
Lists available copy operation on sl.Mat. More... | |
class | MAT_TYPE |
Lists available sl.Mat formats. More... | |
class | Resolution |
Structure containing the width and height of an image. More... | |
class | Rect |
Class defining a 2D rectangle with top-left corner coordinates and width/height in pixels. More... | |
class | CameraConfiguration |
Structure containing information about the camera sensor. More... | |
class | CameraInformation |
Structure containing information of a single camera (serial number, model, calibration, etc.)That information about the camera will be returned by Camera.get_camera_information() More... | |
class | Mat |
Class representing 1 to 4-channel matrix of float or uchar, stored on CPU and/or GPU side. More... | |
class | SVOData |
Class containing SVO data to be ingested/retrieved to/from SVO. More... | |
Functions | |
None | sleep_ms (int time) |
Blocks the execution of the current thread for time milliseconds. More... | |
None | sleep_us (int time) |
Blocks the execution of the current thread for time microseconds. More... | |
None pyzed.sl.sleep_ms | ( | int | time | ) |
Blocks the execution of the current thread for time milliseconds.
time | : Number of milliseconds to wait. |
None pyzed.sl.sleep_us | ( | int | time | ) |
Blocks the execution of the current thread for time microseconds.
time | : Number of microseconds to wait. |