Class defining a 2D rectangle with top-left corner coordinates and width/height in pixels. More...
Functions | |
| int | width (self) |
| Width of the rectangle in pixels. | |
| int | height (self) |
| Height of the rectangle in pixels. | |
| int | x (self) |
| x coordinates of top-left corner. | |
| int | y (self) |
| y coordinates of top-left corner. | |
| int | area (self) |
| Returns the area of the rectangle. | |
| bool | is_empty (self) |
| Tests if the given sl.Rect is empty (width or/and height is null). | |
| bool | contains (self, Rect target, proper=False) |
| Tests if this sl.Rect contains the target sl.Rect. More... | |
| bool | is_contained_in_resolution (self, Resolution, resolution, bool, proper=False) |
| Tests if this sl.Rect is contained inside the given resolution sl.Resolution. More... | |
| bool | is_contained (self, Rect target, proper=False) |
| Tests if this sl.Rect is contained inside the given target sl.Rect. More... | |
Class defining a 2D rectangle with top-left corner coordinates and width/height in pixels.
| bool contains | ( | self, | |
| Rect | target, | ||
proper = False |
|||
| ) |
Tests if this sl.Rect contains the target sl.Rect.
| bool is_contained_in_resolution | ( | self, | |
| Resolution, | |||
| resolution, | |||
| bool, | |||
proper = False |
|||
| ) |
Tests if this sl.Rect is contained inside the given resolution sl.Resolution.
It tests if the current rectangle is contained inside a sl::Rect defined by Rect(0, 0, resolution.width, resolution.height).
width - 1. Pass proper True to require a strict interior and exclude the edge. | bool is_contained | ( | self, | |
| Rect | target, | ||
proper = False |
|||
| ) |
Tests if this sl.Rect is contained inside the given target sl.Rect.