Class representing a generic 4*4 matrix. More...
Functions | |
| None | init_matrix (self, Matrix4f matrix) |
| Copy the values from another sl.Matrix4f. More... | |
| ERROR_CODE | inverse (self) |
| Sets the sl.Matrix4f to its inverse. More... | |
| Matrix4f | inverse_mat (self, Matrix4f rotation) |
| Returns the inverse of a sl.Matrix4f. More... | |
| None | transpose (self) |
| Sets the sl.Matrix4f to its transpose. | |
| Matrix4f | transpose_mat (self, Matrix4f rotation) |
| Returns the transpose of a sl.Matrix4f. More... | |
| Matrix4f | set_identity (self) |
| Sets the sl.Matrix4f to identity. More... | |
| Matrix4f | identity (self) |
| Creates an identity sl.Matrix4f. More... | |
| None | set_zeros (self) |
| Sets the sl.Matrix4f to zero. | |
| Matrix4f | zeros (self) |
| Creates a sl.Matrix4f filled with zeros. More... | |
| str | get_infos (self) |
| Returns the components of the sl.Matrix4f in a string. More... | |
| ERROR_CODE | set_sub_matrix3f (self, Matrix3f input, row=0, column=0) |
| Sets a sl.Matrix3f inside the sl.Matrix4f. More... | |
| ERROR_CODE | set_sub_vector3f (self, float input0, float input1, float input2, column=3) |
| Sets a 3x1 Vector inside the sl.Matrix4f at the specified column index. More... | |
| ERROR_CODE | set_sub_vector4f (self, float input0, float input1, float input2, float input3, column=3) |
| Sets a 4x1 Vector inside the sl.Matrix4f at the specified column index. More... | |
| str | matrix_name (self) |
| Returns the name of the matrix (optional). | |
| np.numpy[float][float] | m (self) |
| 4*4 numpy array of inner data. | |
Class representing a generic 4*4 matrix.
It is defined in a row-major order, it means that, in the value buffer, the entire first row is stored first, followed by the entire second row, and so on.
The data value of the matrix can be accessed with the r() method.
| None init_matrix | ( | self, | |
| Matrix4f | matrix | ||
| ) |
Copy the values from another sl.Matrix4f.
| matrix | : sl.Matrix4f to copy. |
Reimplemented in Transform.
| ERROR_CODE inverse | ( | self | ) |
Sets the sl.Matrix4f to its inverse.
Returns the inverse of a sl.Matrix4f.
| rotation | : sl.Matrix4f to compute the inverse from. |
Returns the transpose of a sl.Matrix4f.
| rotation | : sl.Matrix4f to compute the transpose from. |
| Matrix4f set_identity | ( | self | ) |
Sets the sl.Matrix4f to identity.
| Matrix4f identity | ( | self | ) |
Creates an identity sl.Matrix4f.
| Matrix4f zeros | ( | self | ) |
Creates a sl.Matrix4f filled with zeros.
| str get_infos | ( | self | ) |
Returns the components of the sl.Matrix4f in a string.
Referenced by Matrix4f.m(), and Mat.verbose().
| ERROR_CODE set_sub_matrix3f | ( | self, | |
| Matrix3f | input, | ||
row = 0, |
|||
column = 0 |
|||
| ) |
Sets a sl.Matrix3f inside the sl.Matrix4f.
| input | : Sub-matrix to put inside the sl.Matrix4f. |
| row | : Index of the row to start the 3x3 block. Must be 0 or 1. |
| column | : Index of the column to start the 3x3 block. Must be 0 or 1. |
| ERROR_CODE set_sub_vector3f | ( | self, | |
| float | input0, | ||
| float | input1, | ||
| float | input2, | ||
column = 3 |
|||
| ) |
Sets a 3x1 Vector inside the sl.Matrix4f at the specified column index.
| input0 | : First value of the 3x1 Vector to put inside the sl.Matrix4f. |
| input1 | : Second value of the 3x1 Vector to put inside the sl.Matrix4f. |
| input2 | : Third value of the 3x1 Vector to put inside the sl.Matrix4f. |
| column | : Index of the column to start the 3x3 block. By default, it is the last column (translation for a sl.Pose). |
| ERROR_CODE set_sub_vector4f | ( | self, | |
| float | input0, | ||
| float | input1, | ||
| float | input2, | ||
| float | input3, | ||
column = 3 |
|||
| ) |
Sets a 4x1 Vector inside the sl.Matrix4f at the specified column index.
| input0 | : First value of the 4x1 Vector to put inside the sl.Matrix4f. |
| input1 | : Second value of the 4x1 Vector to put inside the sl.Matrix4f. |
| input2 | : Third value of the 4x1 Vector to put inside the sl.Matrix4f. |
| input3 | : Fourth value of the 4x1 Vector to put inside the sl.Matrix4f. |
| column | : Index of the column to start the 3x3 block. By default, it is the last column (translation for a sl.Pose). |