Structure containing information about the camera sensor. More...
Functions | |
Resolution | resolution (self) |
Resolution of the camera. | |
float | fps (self) |
FPS of the camera. | |
CalibrationParameters | calibration_parameters (self) |
Intrinsics and extrinsic stereo parameters for rectified/undistorted images. | |
CalibrationParameters | calibration_parameters_raw (self) |
Intrinsics and extrinsic stereo parameters for unrectified/distorted images. | |
int | firmware_version (self) |
Internal firmware version of the camera. | |
Structure containing information about the camera sensor.
Information about the camera is available in the sl.CameraInformation struct returned by sl.Camera.get_camera_information().