Stereolabs today announced the new ZED Box Mini "Super", the world’s most compact and affordable mini PC (ECU) for vision AI. Powered by NVIDIA® Orin™ "Super" processors, it provides a significant leap in AI Vision processing capabilities for robotics and smart infrastructure.
The NVIDIA® Jetson Orin Nano Super with Jetpack 6.2 introduces a key enhancement: the new MAXN SUPER and 25W reference power modes. This addition provides increased computational power and flexibility, complementing the existing power modes. Here's how the modes compare:
Stereolabs today announced ZED Box Mini, the world’s first mini PC featuring NVIDIA® Orin™ “Super” processors with dual GMSL capture in a tiny form factor. This revolutionary device is engineered to deliver unparalleled AI performance for use across diverse sectors, easily handling next-generation robotics, smart infrastructure, and industrial apps. With compact dimensions and advanced AI capabilities, ZED Box Mini sets a new benchmark for mini PC innovation, offering the industry’s best performance to cost ratio for real-time computer vision and AI.
For more information, see stereolabs.com/store/prodcut/zed-box-mini.
ZED Box Mini - Front, Back and Sides
“With ZED Box Mini, you can run new AI foundational models like Terra AI at real-time speeds right on a small box,” says Cecile Schmollgruber, CEO of Stereolabs. “You can also connect multiple ZED Box Mini units together to run an even larger constellation of synchronized AI cameras in any machine or space.”
With massive AI compute capabilities, support for dual GMSL cameras, all in a tiny form factor, ZED Box Mini is built to change the economics of AI vision. The ZED Box Mini features:
Model | ZED Box Mini Nano 4GB | ZED Box Mini Nano 8GB | ZED Box Mini NX 8GB | ZED Box Mini NX 16GB |
AI Performance * | 34 TOPs | 67 TOPS | 117 TOPs | 157 TOPs |
Ideal camera configurations | 1x ZED X GS or 2x ZED X One GS | 2x ZED X GS / ZED X One GS | 2x ZED X GS / ZED X One GS | 2x ZED X GS / ZED X One GS |
Depth Sensing Performance with 1 ZED Camera ** | 30fps with 80% GPU load | 30fps with 36% GPU load | 30fps with 28% GPU load | 30fps with 23% GPU load |
Depth Sensing Performance with 2 ZED Cameras** | N/A | 30fps with 64% GPU load | 30fps with 55% GPU load | 30fps with 47% GPU load |
* for Jetson™ Power in MAXN SUPER mode
** ZED SDK5.0 NEURAL LIGHT Model with Jetson™ in a non-MAXN SUPER mode with 1920×1200 image resolution
ZED Box Mini & Mini Carrier Board
Dual Autonomy Kit
Designed for scalable multi-camera deployments, the ZED Box Mini is ideal for:
With prices ranging from $879 for the 12-core Nano with 4GB of RAM to $1,299 for the Orin NX 16GB with 256GB SSD storage, or just $599 for the main board alone, the ZED Box Mini “Super” is the most powerful yet most affordable Vision AI embedded PC available in the market. If you’re looking for the most powerful mini-PC, the ZED Box Mini and main board are available for shipping now. Order yours on Stereolabs at stereolabs.com/store/product/zed-box-mini.