Core Module

Classes

class  Timestamp
 Timestamp representation and utilities. More...
 
class  ERROR_CODE
 Lists error codes in the ZED SDK. More...
 
class  Matrix3f
 Represents a generic 3*3 matrix. More...
 
class  Matrix4f
 Represents a generic fourth-dimensional matrix. More...
 
class  RESOLUTION
 Represents the available resolution list. More...
 
class  UNIT
 Lists available unit for measures. More...
 
class  COORDINATE_SYSTEM
 Lists available coordinates systems for positional tracking and 3D measures. More...
 
class  MEASURE
 Lists retrievable measures. More...
 
class  MEM
 Lists available memory type. More...
 
class  COPY_TYPE
 Lists available copy operation on Mat . More...
 
class  MAT_TYPE
 Lists available Mat formats. More...
 
class  Resolution
 Width and height of an array. More...
 
class  Rect
 Width and height of an array. More...
 
class  CameraConfiguration
 Structure containing information about the camera sensor. More...
 
class  Mat
 The Mat class can handle multiple matrix formats from 1 to 4 channels, with different value types (float or uchar), and can be stored CPU and/or GPU side. More...
 

Functions

def sleep_ms (int time)
 Tells the program to wait for x ms. More...
 
def sleep_us (int time)
 Tells the program to wait for x microseconds. More...
 

Function Documentation

◆ sleep_ms()

def pyzed.sl.sleep_ms ( int  time)

Tells the program to wait for x ms.

Parameters
time: the number of ms to wait.

◆ sleep_us()

def pyzed.sl.sleep_us ( int  time)

Tells the program to wait for x microseconds.

Parameters
time: the number of microseconds to wait.