Skip to content
ZED Link - Mono
ZED Link - Mono
ZED Link - Mono
ZED Link - Mono
FAKRA 1-4
ZED Link - Mono

ZED Link Capture Card

$139.00
Inputs

High-performance GMSL2 capture card for up to 8x ZED X camera on all Jetson Orin and Xavier models.

 

Product Features
  • High performance capture card for Jetson.
  • Supports hardware synchronization between capture cards at the shutter level as well as an external trigger/strobe.
  • Requires external 12-19V power supply.
  • View Cable Guide

    Mono
  • Capture 1x GMSL2 camera input in SD/HD/4K up to 4K@30.
  • Up to 6Gb/s total bandwidth.
  • Connects to the CSI port of the carrier board through a 22pin 0.5mm pitch connector.
  • Includes JST to jack connector and CSI cable.

    Duo
  • Capture 4* x GMSL2 camera inputs in SD/HD/4K up to 4K@30.
  • Up to 10Gb/s total bandwidth.
  • Connects to the CSI port of the Orin/Xavier Developer Kit.
  • Includes:
    • 1x 0.3m (0.98ft) 1-to-4 GMSL2 cable.
    • 3x M2.5 x 20mm bolts 
    • 3x 16mm Spacers

    Quad
  • Capture 8** x GMSL2 camera inputs in SD/HD/4K up to 4K@30.\
  • Up to 40Gb/s total bandwidth.
  • Connects to the SAMTEC CSI port of Jetson Orin/Xavier AGX.
  • Includes two 0.3m (0.98ft) 1-to-4 GMSL2 M-F cables.

    *The ZED Link Duo is limited to only 2x ZED X One 4k inputs, 
    4x inputs are compatible with all other camera models.
    ** The ZED Link Quad is limited to only 4x ZED X One 4k inputs, 2 per GMSL port, 
    8x inputs are compatible with all other camera models.

For ZED Link Mono:

  • 1x GMSL2 Capture Card Mono
  • 1x JST to jack connector
  • 1x CSI 22pin 0.5mm FFC cable (OP)

For ZED Link Duo:

  • 1x GMSL2 Capture Card Duo
  • 1x GMSL2 1-to-4 M-F cable 0.5m
  • 3x M2.5 x 20mm bolts 
  • 3x 16mm Spacers

For ZED Link Quad:

  • 1x GMSL2 Capture Card Quad
  • 2x GMSL2 1-to-4 M-F cable 0.5m
  • 1x JST to jack connector
ProductSKU
MonoACC-211000
DuoACC-210000
QuadACC-212000
Shipping: Worldwide. Dispatched in 2-3 working days.
$139.00

Technical Specification

Buy it with

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.