Skip to content
GMSL2
IP67
ZED-X-2.2mm
GMSL2
IP67
ZED-X-2.2mm
GMSL2
IP67
ZED-X-4mm
GMSL2
IP67
ZED-X-4mm
GMSL2
IP67
ZED-X-4mm
GMSL2
IP67
ZED-X-2.2mm
GMSL2
IP67
ZED-X-2.2mm

ZED X Stereo Camera

$599.00
The ZED X is the most advanced AI stereo camera for robotics and spatial perception.
Polarizer
Lens Focal Length
Cable F-F

Accessories

ZED Link Capture Card
From $139
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From $25
GMSL2 Fakra Right-Angle Extension Cable M-F
$19

The ZED X GS is the ideal choice for adding autonomy and automation capabilities to machines in dynamic environments. Its global shutter is ideal for capturing crisp and distortion-free footage of fast-moving objects in robotics applications.

Powered by the ZED SDK, the ZED X GS camera combines powerful hardware and intelligent software to create an unrivalled solution for collision avoidance, 3D perception, localization and semantic recognition for machine automation. 

Camera Features
  • 2.3MP Color Global shutter sensor
  • Resolution: 2 x (1920x1200) @60fps
  • High accuracy depth perception from 0.2 to 20m (2.2mm lens), 1.0 to 35m (4mm lens)
  • Built-in industrial IMU
  • IP67 certified
  • Multi-camera hardware synchronization and trigger through GMSL2.
  • Secure GMSL2 connection with power
  • View Cable Guide
  • Compatible with ZED Box and GMSL2 Capture Cards

 

    • 1x ZED X
    • Perception
    • Localization
    • Collision Avoidance
    • Smart Navigation
    • Volumetric Measurement
    ProductSKU
    No Polarizer / 2.2mmZED-311110
    No Polarizer / 4mmZED-312110
    With Polarizer / 2.2mmZED-311120
    With Polarizer / 4mmZED-312120
    Shipping: Worldwide. Dispatched in 2-3 working days.
    $599.00

    Technical Specification

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-3 days almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.