Skip to content
USB 3.1
USB 3.1
ZED Mini top view
USB 3.1
ZED Mini Side
USB 3.1
ZED Mini USB cable
USB 3.1
ZED Mini Packaging
USB 3.1

ZED Mini Stereo Camera

$399.00
The ZED Mini is a lightweight depth and motion sensing camera. Optimized for mixed-reality and robotics, the ZED Mini features new Ultra depth sensing mode, visual-inertial technology for improved motion tracking and compact design for simpler integration.


Product Features
  • Built-in 6DoF IMU for accurate motion tracking.
  • HD depth sensing with new Ultra mode.
  • Small form factor with 6.5cm eye separation.
  • Aluminium frame for improved robustness and integration.
  • USB Type-C for high-speed data transfer and improved reliability.
  • ZED SDK for application development.

System Requirements for SDK
  • Dual-core 2.3GHz or faster processor
  • 4 GB RAM or more
  • USB 3.0

System Requirements for AR
  • Quad-core 3.0GHz or faster processor
  • 8 GB RAM or more
  • NVIDIA GTX 2070 or higher
  • Windows 11, Linux
  • USB 3.0
  • 1x ZED Mini 
  • 1x USB 3.0 Type-C to Type-A cable 4m
  • 1x USB 3.0 Type-C to Type-A cable 1.5m
Shipping: Worldwide. Dispatched in 2-3 working days.
$399.00

Technical Specification

Buy it with

USB 3.1
IP66
ZED 2i face
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-2.2mm

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.