Skip to content

Dual Camera Mount for ZED X One

€ 39,00

This rigid aluminum mount allows you to mount two cameras on a tripod. Adjust the stereo baseline of your ZED X One and capture depth from 5cm to 100m.

Product Features

    • Robust aluminum mount bar designed for multiple cameras.
    • Flexible setup of any baseline.
    • Mount on any surface using M4 screws or on any tripod using 1/4" screws.
    • Minimum camera separation: 52mm.
    • Maximum camera separation: 222mm.
    • 0.2"/0.6 cm thick aluminum bar.

    Dimensions

    • 310 x 28 x 6 mm (12.2 x 1.1 x 0.24 inch)
    • 1x Camera mount
    • 1x Screw kit for two ZED X One
    Shipping: Worldwide. Dispatched in 1-2 working days.
    € 39,00

    Buy it with

    GMSL2

    ZED X One

    From € 380,00
    gmsl2_fakra_cable_5m

    GMSL2 Fakra Cable F-F

    From € 15,00
    GMSL2
    IP67
    ZED-X-Mini-2.2mm

    ZED X Mini Stereo Camera

    From € 549,00

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-3 days almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.