Skip to content
GMSL2
GMSL2
GMSL2
GMSL2
ZED X One - None
GMSL2
ZED X One - None
GMSL2
ZED X One - None
GMSL2
GMSL2

ZED X One

€ 399,00
Image Sensor
Field of view
Cable F-F

Accessories

ZED Link Capture Card
From € 139,00
Dual Camera Mount for ZED X One
€ 39,00
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From € 25,00
GMSL2 Fakra Right-Angle Extension Cable M-F
€ 19,00

The ZED X One is the ideal choice for multi-camera surround vision or for flexible integration and customization of stereo systems across agriculture, logistics and construction.

 

Product Features
  • Sensor option: 2.3MP Global shutter with resolution up to 1200p 60fps.
  • Sensor option: 8MP Sony STARVIS 2 with resolution up to 4K@15.
  • High-performance integrated IMU.
  • Multi-camera hardware synchronization and trigger through GMSL2.
  • Secure GMSL2 connection with power.
  • View Cable Guide
  • Field of view option: Global Shutter - Wide 120.8°(D) x 110°(H) x 79.6°(V) or Narrow 91°(D) x 80°(H) x 52°(V)
  • Field of view option: 4K HDR - Wide 118.8°(D) x 109.9°(H) x 71.8°(V)
  • Multiple S-mount lens options.
  • Compatible with ZED SDK.

 

  • 1x ZED X One
  • Adapter plate + Screws
  • Surround vision
  • Teleoperation
  • Long-range 3D perception
  • Smart Analytics
ProductSKU
Global Shutter / WideZED-412010
Global Shutter / NarrowZED-413010
Global Shutter / No lensZED-411010
4K Rolling Shutter / WideZED-422010
4K Rolling Shutter / No lensZED-421010
Shipping: Dispatched 3 Weeks
€ 399,00

Technical Specification

Buy it with

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.