Skip to content
gmsl2_cable_extender_1_5m
gmsl2_cable_extender_10m
gmsl2_cable_extender_10m
gmsl2_cable_extender_1_5m

GMSL2 Fakra Extension Cable M-F

€ 25,00
Length

 

This GMSL2 Fakra Extension Cable (Male to Female) is designed for maximum performance, extending video transmission up to 10 meters. Constructed with leading-edge termination equipment, the cable is precisely cut and stripped, and each end is securely fitted with a connector ensures reliable video signals in difficult conditions.

Compatible with our GMSL2 Capture card (sold separately) and ZED X.

Features
  • High-frequency video transmission
  • Male to Female RTK031 coaxial extension cable
  • Universally keyed Z-code connectors
  • Standard lengths from 0.3 to 10 meters
  • 100% continuity tested
  • RoHS compliant
  • View Cable Guide
  • 1x GMSL2 Fakra Extension Male to Female cable
ProductSKU
1.5m (5ft)CBL-310100
5m (16ft)CBL-310200
10m (33ft)CBL-310300
15m (49ft)CBL-310400
Shipping: Worldwide. Dispatched in 1-2 working days.
€ 25,00

Buy it with

GMSL2
IP67
ZED-X-Mini-2.2mm

ZED X Mini Stereo Camera

From € 549,00
GMSL2
IP67
ZED-X-2.2mm

ZED X Stereo Camera

From € 599,00
gmsl2_fakra_cable_5m

GMSL2 Fakra Cable F-F

From € 15,00

ZED Link Capture Card

From € 139,00

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.