Skip to content
GMSL2 Fakra 4-in-1 M-F cable
GMSL2 Fakra 4-in-1 M-F cable
GMSL2 Fakra 4-in-1 M-F cable

GMSL2 Fakra 1-to-4 M-F Cable

€ 55,00

In stock.

Designed for seamless integration of up to 2 ZED X Cameras with your ZED Box, our GMSL2 1-to-4 Male-to-Female Fakra Cable is your ultimate solution for high-frequency video transmission. This cutting-edge cable is engineered to exceed expectations, offering unrivaled technical specifications.

Technical Specifications

  • High-frequency video transmission
  • 1-to-4 Male to Female FAKRA
  • RTK031 coaxial extension cable
  • Universally keyed Z-code connectors
  • Length: 0.5m
  • 100% continuity tested
  • RoHS compliant
  • View Cable Guide

Elevate your multi-camera projects with the GMSL2 1-to-4 Fakra Cable. Perfect for autonomous vehicles applications.

  • 1x GMSL2 1-to-4 M-F Fakra Cable 0.5m
Shipping: Worldwide. Dispatched in 1-2 working days.
€ 55,00

Buy it with

ZED Link Capture Card

From € 139,00
NVIDIA
GMSL2
USB 3.1
ZED Box Orin NX - GMSL - GPS

ZED Box

From € 1.299,00
gmsl2_fakra_cable_5m

GMSL2 Fakra Cable F-F

From € 15,00
GMSL2

ZED X One

From € 380,00

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.