Skip to content
NVIDIA® Jetson AGX Orin™ Developer Kit
NVIDIA® Jetson AGX Orin™ Developer Kit - Left side
NVIDIA® Jetson AGX Orin™ Developer Kit - Right side
NVIDIA® Jetson AGX Orin™ Developer Kit

NVIDIA® Jetson AGX Orin™ 64GB Developer Kit

€ 2.199,00

Accessories

Enclosure for Orin AGX Developer Kit
€ 199,00

Bring your next-gen products to life by combining our ZED cameras with the world’s most powerful AI computer for energy-efficient autonomous machines.

With up to 275 TOPS for running the NVIDIA AI software stack and 8X the performance of the last generation for multiple concurrent AI inference pipelines, this developer kit lets you create advanced robotics and edge AI applications for manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences.

Processor Specifications

  • NVIDIA® Jetson AGX Orin™ 64GB Developer Kit
  • AI Performance: 275 TOPS
  • GPU: 2048-core NVIDIA Ampere architecture GPU with 64 Tensor Cores
  • CPU : 12-core Arm® Cortex®-A78AE v8.2 64-bit CPU3MB L2 + 6MB L3 
  • DL accelerator: 2x NVDLA v2.0
  • Memory : 64GB 256-bit LPDDR5 204.8GB/s
  • Storage: 64GB eMMC 5.1

General Specifications

  • Power: 15W - 60W
  • (with the Enclosure accessory) Mounting options: 92x45mm mounting holes, wall and DIN-rail mounting
  • Dimensions: 110mm x 110mm x 71.65mm mm (LxWxH) / 4.33 x 4.33 x 2.82”
    • 1x NVIDIA Jetson AGX Orin Developer Kit
    • 1x USB Type-C Power Adapter
    • 1x USB Type-C to Type-A cable
    • 1x Get Started booklet
    Shipping: In stock. Ships in 3-4 weeks. Shipping worldwide.
    € 2.199,00

    NVIDIA® Jetson AGX Orin™ 64GB Developer Kit

    Key Specifications

    Processor
    AGX Orin™ 64GB Developer Kit
    Memory
    64GB 256-bit LPDDR5 204.8GB/s
    GPU
    2048-core NVIDIA Ampere architecture GPU with 64 Tensor Cores
    CPU
    12-core Arm® Cortex®-A78AE v8.2 64-bit CPU3MB L2 + 6MB L3
    Storage
    64GB eMMC 5.1
    DL Accelerator
    2x NVDLA v2.0
    AI Performance
    275 TOPS

    Mechanical

    Dimensions
    110mm x 110mm x 71.65mm mm (LxWxH), 4.33 x 4.33 x 2.82”

    Connectivity

    Power
    15W - 60W
    Mounting Options
    With Enclosure Accessory : 92x45mm mounting holes, wall and DIN-rail mounting

    Other

    In the Box
    • 1x NVIDIA Jetson AGX Orin 64GB Developer Kit • 1x USB Type-C Power Adapter • 1x USB Type-C to Type-A cable • 1x Get Started booklet

    Buy it with

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-3 days almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.