Skip to content

GMSL2 Fakra Right-Angle Extension Cable M-F

€ 19,00

 

This GMSL2 Fakra Right-Angle Extension Cable (Male to Female) is designed for maximum performance while allowing you to fit your ZED X camera in tight spaces. Constructed with leading-edge termination equipment, the cable is precisely cut and stripped, and each end is securely fitted with a connector ensuring reliable video signals in difficult conditions.
Our right-angle GMSL cables can be connected to compatible extension cables for greater reach.

Compatible with our ZED X and GMSL2 Capture card (sold separately).

Features
  • High-frequency video transmission
  • Male to Female RTK031 coaxial extension cable
  • Universally keyed Z-code connectors
  • Right-Angled rotating connector
  • 0.3m (1ft) in length
  • 100% continuity tested
  • RoHS compliant
  • View Cable Guide
  • 1x GMSL2 Fakra Right-Angle Extension Male to Female cable
Shipping: Worldwide. Dispatching in 2 weeks.
€ 19,00

Buy it with

ZED Link Capture Card

From € 139,00
GMSL2
IP67
ZED-X-Mini-2.2mm

ZED X Mini Stereo Camera

From € 549,00
GMSL2
IP67
ZED-X-2.2mm

ZED X Stereo Camera

From € 599,00

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.