Contains all sensors data (except image sensors) to be used for positional tracking or environment study. More...
Classes | |
class | BarometerData |
Contains Barometer sensor data. More... | |
class | IMUData |
Contains IMU sensor data. More... | |
class | MagnetometerData |
Contains Magnetometer sensor data. More... | |
class | TemperatureData |
Contains sensors temperature data. More... | |
Types | |
enum class | CAMERA_MOTION_STATE |
Lists different states of the camera motion. More... | |
Functions | |
SensorsData () | |
Default constructor which creates an empty SensorsData (identity). More... | |
SensorsData (const SensorsData &data) | |
SensorsData constructor with deep copy. More... | |
Attributes | |
BarometerData | barometer |
Defines the BarometerData . More... | |
TemperatureData | temperature |
Defines the TemperatureData . More... | |
MagnetometerData | magnetometer |
Defines the MagnetometerData . More... | |
IMUData | imu |
Defines the IMUData . More... | |
CAMERA_MOTION_STATE | camera_moving_state |
int | image_sync_trigger |
Contains all sensors data (except image sensors) to be used for positional tracking or environment study.
SensorsData | ( | ) |
Default constructor which creates an empty SensorsData (identity).
SensorsData | ( | const SensorsData & | data | ) |
SensorsData constructor with deep copy.
BarometerData barometer |
Defines the BarometerData .
TemperatureData temperature |
Defines the TemperatureData .
MagnetometerData magnetometer |
Defines the MagnetometerData .
CAMERA_MOTION_STATE camera_moving_state |
Indicates if the camera is static, moving or falling
int image_sync_trigger |
Indicates if the Sensors data has been taken during a frame capture on sensor. If value is 1, SensorsData has been taken during the same time than a frame has been acquired by the left sensor (the time precision is linked to the IMU rate, therefore 800Hz == 1.3ms) If value is 0, the data has not been taken during a frame acquisition.