Class containing the options used to initialize the sl::CameraOne object. More...
Functions | |
| bool | operator== (const InitParametersOne &p) const |
| Comparison operator ==. More... | |
| bool | operator!= (const InitParametersOne &p) const |
| Comparison operator !=. More... | |
Attributes | |
| sl::RESOLUTION | camera_resolution = sl::RESOLUTION::AUTO |
| Desired camera resolution. More... | |
| int | camera_fps = 0 |
| Requested camera frame rate. More... | |
| int | camera_image_flip = 0 |
| Defines if a flip of the images is needed. More... | |
| bool | svo_real_time_mode = false |
| Defines if SVO playback will return frame to fit the real time. More... | |
| sl::UNIT | coordinate_units = sl::UNIT::MILLIMETER |
| Unit of spatial data . Default: sl::UNIT::MILLIMETER. More... | |
| sl::COORDINATE_SYSTEM | coordinate_system = sl::COORDINATE_SYSTEM::IMAGE |
| sl::COORDINATE_SYSTEM to be used as reference for positional tracking, mesh, point clouds, etc. More... | |
| CUcontext | sdk_cuda_ctx = nullptr |
| CUcontext to be used. More... | |
| CUdevice | sdk_gpu_id = -1 |
| NVIDIA graphics card to use. More... | |
| int | sdk_verbose = 1 |
| Enable the ZED SDK verbose mode. More... | |
| String | sdk_verbose_log_file |
| File path to store the ZED SDK logs (if sdk_verbose is enabled). More... | |
| InputType | input |
| Defines the input source to initialize and open an sl::CameraOne object from. More... | |
| String | optional_settings_path |
| Optional path where the ZED SDK has to search for the settings file (SN<XXXX>.conf file). More... | |
| String | optional_opencv_calibration_file |
| Optional path where the ZED SDK can find a file containing the calibration information of the camera computed by OpenCV. More... | |
| bool | async_grab_camera_recovery = false |
| Define the behavior of the automatic camera recovery during sl::CameraOne::grab() method call. More... | |
| bool | enable_hdr = false |
| Define the HDR mode when available. More... | |
Class containing the options used to initialize the sl::CameraOne object.
This class allows you to select parameters for the sl::CameraOne such as its input, live or playback, its resolution, its frame rate...
Once filled with the desired options, it should be passed to the sl::CameraOne.open() method.
You can customize it to fit your application.
| bool operator== | ( | const InitParametersOne & | p | ) | const |
Comparison operator ==.
| p | to compare |
| bool operator!= | ( | const InitParametersOne & | p | ) | const |
Comparison operator !=.
| p | to compare |
| sl::RESOLUTION camera_resolution = sl::RESOLUTION::AUTO |
Desired camera resolution.
| int camera_fps = 0 |
Requested camera frame rate.
If set to 0, the highest FPS of the specified camera_resolution will be used.
Default: 0
See sl::RESOLUTION for a list of supported frame rates.
| int camera_image_flip = 0 |
Defines if a flip of the images is needed.
If you are using the camera upside down, setting this parameter to sl::FLIP_MODE::ON will cancel its rotation.
The images will be horizontally flipped.
Default: sl::FLIP_MODE::OFF
| bool svo_real_time_mode = false |
Defines if SVO playback will return frame to fit the real time.
When playing back an SVO file, each call to sl::CameraOne::grab() will extract a new frame and use it.
However, it ignores the real capture rate of the images saved in the SVO file.
Enabling this parameter will bring the SDK closer to a real simulation when playing back a file by using the images' timestamps.
Default: false
| sl::UNIT coordinate_units = sl::UNIT::MILLIMETER |
Unit of spatial data . Default: sl::UNIT::MILLIMETER.
| sl::COORDINATE_SYSTEM coordinate_system = sl::COORDINATE_SYSTEM::IMAGE |
sl::COORDINATE_SYSTEM to be used as reference for positional tracking, mesh, point clouds, etc.
This parameter allows you to select the sl::COORDINATE_SYSTEM used by the sl::CameraOne object to return its measures.
This defines the order and the direction of the axis of the coordinate system.
Default: sl::COORDINATE_SYSTEM::IMAGE
| CUcontext sdk_cuda_ctx = nullptr |
CUcontext to be used.
If your application uses another CUDA-capable library, giving its CUDA context to the ZED SDK can be useful when sharing GPU memories.
This parameter allows you to set the CUDA context to be used by the ZED SDK.
Leaving this parameter empty asks the SDK to create its own context.
Default: (empty)
| CUdevice sdk_gpu_id = -1 |
NVIDIA graphics card to use.
By default the SDK will use the most powerful NVIDIA graphics card found.
However, when running several applications, or using several cameras at the same time, splitting the load over available GPUs can be useful.
This parameter allows you to select the GPU used by the sl::Camera using an ID from 0 to n-1 GPUs in your PC.
Default: -1
| int sdk_verbose = 1 |
Enable the ZED SDK verbose mode.
This parameter allows you to enable the verbosity of the ZED SDK to get a variety of runtime information in the console.
When developing an application, enabling verbose (sdk_verbose >= 1) mode can help you understand the current ZED SDK behavior.
However, this might not be desirable in a shipped version.
Default: 1 (verbose message enabled)
| String sdk_verbose_log_file |
File path to store the ZED SDK logs (if sdk_verbose is enabled).
The file will be created if it does not exist.
Default: ""
| InputType input |
Defines the input source to initialize and open an sl::CameraOne object from.
The SDK can handle different input types:
Default : (empty)
| String optional_settings_path |
Optional path where the ZED SDK has to search for the settings file (SN<XXXX>.conf file).
This file contains the calibration information of the camera.
Default: ""
| String optional_opencv_calibration_file |
Optional path where the ZED SDK can find a file containing the calibration information of the camera computed by OpenCV.
| bool async_grab_camera_recovery = false |
Define the behavior of the automatic camera recovery during sl::CameraOne::grab() method call.
When async is enabled and there's an issue with the communication with the sl::CameraOne object, sl::CameraOne::grab() will exit after a short period and return the sl::ERROR_CODE::CAMERA_REBOOTING warning.
The recovery will run in the background until the correct communication is restored.
When async_grab_camera_recovery is false, the sl::CameraOne::grab() method is blocking and will return only once the camera communication is restored or the timeout is reached.
Default: false
| bool enable_hdr = false |
Define the HDR mode when available.
When set to true, the camera will be set in HDR mode if the camera model and resolution allows it.
Otherwise, the camera will be fallback to a compatible mode.
HDR (High Dynamic Range) enhances image quality in scenes with high contrast, providing greater detail in both the brightest and darkest areas.
Default: false