Holds the metrics of the fusion process. More...
Functions | |
FusionMetrics () | |
Default constructor. More... | |
void | reset () |
Reset the current metrics. More... | |
Attributes | |
float | mean_camera_fused |
Mean number of camera that provides data during the past second. More... | |
float | mean_stdev_between_camera |
Standard deviation of the data timestamp fused, the lower the better. More... | |
std::map< CameraIdentifier, CameraMetrics > | camera_individual_stats |
Sender metrics. More... | |
Holds the metrics of the fusion process.
FusionMetrics | ( | ) |
Default constructor.
void reset | ( | ) |
Reset the current metrics.
float mean_camera_fused |
Mean number of camera that provides data during the past second.
float mean_stdev_between_camera |
Standard deviation of the data timestamp fused, the lower the better.
std::map<CameraIdentifier, CameraMetrics> camera_individual_stats |
Sender metrics.