Structure containing a set of parameters for the body tracking module. More...
Functions | |
| BodyTrackingParameters (bool enable_tracking_=true, bool enable_segmentation_=false, BODY_TRACKING_MODEL detection_model=BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE, bool enable_body_fitting_=false, float max_range_=-1.f, BODY_FORMAT body_format_=BODY_FORMAT::BODY_18, BODY_KEYPOINTS_SELECTION body_selection=BODY_KEYPOINTS_SELECTION::FULL, float prediction_timeout_s=0.2f, bool allow_reduced_precision_inference=false, unsigned int instance_id=0) | |
| Default constructor. More... | |
| bool | save (String filename) const |
| Saves the current set of parameters into a file to be reloaded with the load() method. More... | |
| bool | load (String filename) |
| Loads a set of parameters from the values contained in a previously saved file. More... | |
| bool | encode (String &serialized_content) const |
| Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string. More... | |
| bool | decode (const String &serialized_content) |
| Fill the structure from the serialized json object contained in the input string. More... | |
| bool | operator== (const BodyTrackingParameters ¶m1) const |
| bool | operator!= (const BodyTrackingParameters ¶m1) const |
Attributes | |
| unsigned int | instance_module_id = 0 |
| Id of the module instance. More... | |
| bool | enable_tracking = true |
| Whether the body tracking system includes body/person tracking capabilities across a sequence of images. More... | |
| bool | enable_segmentation = false |
| Whether the body/person masks will be computed. More... | |
| BODY_TRACKING_MODEL | detection_model = BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE |
| sl::BODY_TRACKING_MODEL to use. More... | |
| bool | enable_body_fitting = false |
| Whether to apply the body fitting. More... | |
| BODY_FORMAT | body_format = BODY_FORMAT::BODY_18 |
| Body format to be outputted by the ZED SDK with sl::Camera.retrieveBodies(). More... | |
| BODY_KEYPOINTS_SELECTION | body_selection = BODY_KEYPOINTS_SELECTION::FULL |
| Selection of keypoints to outputted by the ZED SDK with sl::Camera.retrieveBodies(). More... | |
| float | max_range = -1.f |
| Upper depth range for detections. More... | |
| float | prediction_timeout_s |
| Prediction duration of the ZED SDK when an object is not detected anymore before switching its state to sl::OBJECT_TRACKING_STATE::SEARCHING. More... | |
| bool | allow_reduced_precision_inference |
| Whether to allow inference to run at a lower precision to improve runtime and memory usage. More... | |
Structure containing a set of parameters for the body tracking module.
The default constructor sets all parameters to their default settings.
| BodyTrackingParameters | ( | bool | enable_tracking_ = true, |
| bool | enable_segmentation_ = false, |
||
| BODY_TRACKING_MODEL | detection_model = BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE, |
||
| bool | enable_body_fitting_ = false, |
||
| float | max_range_ = -1.f, |
||
| BODY_FORMAT | body_format_ = BODY_FORMAT::BODY_18, |
||
| BODY_KEYPOINTS_SELECTION | body_selection = BODY_KEYPOINTS_SELECTION::FULL, |
||
| float | prediction_timeout_s = 0.2f, |
||
| bool | allow_reduced_precision_inference = false, |
||
| unsigned int | instance_id = 0 |
||
| ) |
Default constructor.
All the parameters are set to their default values.
| bool save | ( | String | filename | ) | const |
Saves the current set of parameters into a file to be reloaded with the load() method.
| filename | : Name of the file which will be created to store the parameters (extension '.json' will be added if not set). |
| bool load | ( | String | filename | ) |
Loads a set of parameters from the values contained in a previously saved file.
| filename | : Path to the file from which the parameters will be loaded (extension '.json' will be added at the end of the filename if not detected). |
| bool encode | ( | String & | serialized_content | ) | const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string.
| serialized_content | output string containing the JSON Object |
| bool decode | ( | const String & | serialized_content | ) |
Fill the structure from the serialized json object contained in the input string.
| serialized_content | input string containing the JSON Object |
| bool operator== | ( | const BodyTrackingParameters & | param1 | ) | const |
Comparison operator ==
| param1 | to compare |
| bool operator!= | ( | const BodyTrackingParameters & | param1 | ) | const |
Comparison operator !=
| param1 | to compare |
| unsigned int instance_module_id = 0 |
Id of the module instance.
This is used to identify which body tracking module instance is used.
| bool enable_tracking = true |
Whether the body tracking system includes body/person tracking capabilities across a sequence of images.
| bool enable_segmentation = false |
Whether the body/person masks will be computed.
| BODY_TRACKING_MODEL detection_model = BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE |
sl::BODY_TRACKING_MODEL to use.
| bool enable_body_fitting = false |
Whether to apply the body fitting.
| BODY_FORMAT body_format = BODY_FORMAT::BODY_18 |
Body format to be outputted by the ZED SDK with sl::Camera.retrieveBodies().
| BODY_KEYPOINTS_SELECTION body_selection = BODY_KEYPOINTS_SELECTION::FULL |
Selection of keypoints to outputted by the ZED SDK with sl::Camera.retrieveBodies().
| float max_range = -1.f |
Upper depth range for detections.
Default: -1.f (value set in sl::InitParameters.depth_maximum_distance)
| float prediction_timeout_s |
Prediction duration of the ZED SDK when an object is not detected anymore before switching its state to sl::OBJECT_TRACKING_STATE::SEARCHING.
It prevents the jittering of the object state when there is a short misdetection.
The user can define their own prediction time duration.
| bool allow_reduced_precision_inference |
Whether to allow inference to run at a lower precision to improve runtime and memory usage.
It might increase the initial optimization time and could include downloading calibration data or calibration cache and slightly reduce the accuracy.