Class containing a set of parameters for the positional tracking module initialization. More...
Attributes | |
| Quaternion | initialWorldRotation = Quaternion.Identity |
| Rotation of the camera in the world frame when the camera is started. More... | |
| Vector3 | initialWorldPosition = Vector3.Zero |
| Position of the camera in the world frame when the camera is started. More... | |
| bool | enableAreaMemory = true |
| Whether the camera can remember its surroundings. More... | |
| bool | enablePoseSmothing = false |
| Whether to enable smooth pose correction for small drift correction. More... | |
| bool | setFloorAsOrigin = false |
| Initializes the tracking to be aligned with the floor plane to better position the camera in space. More... | |
| bool | setAsStatic = false |
| Whether to define the camera as static. More... | |
| bool | enableIMUFusion = true |
| Whether to enable the IMU fusion. More... | |
| float | depthMinRange = -1f |
| Minimum depth used by the ZED SDK for positional tracking. More... | |
| bool | setGravityAsOrigin = true |
| Whether to override 2 of the 3 components from initialWorldRotation using the IMU gravity. More... | |
| string | areaFilePath = "" |
| Path of an area localization file that describes the surroundings (saved from a previous tracking session). More... | |
| sl.POSITIONAL_TRACKING_MODE | mode = sl.POSITIONAL_TRACKING_MODE.GEN_3 |
| Positional tracking mode used. More... | |
| bool | enableLocalizationOnly |
| Whether to enable the area mode in localize only mode. More... | |
| bool | enable2DGroundMode |
| Whether to enable the 2D ground mode. More... | |
| sl.COMPUTE_PREFERENCE | computePreference = sl.COMPUTE_PREFERENCE.AUTO |
| How much GPU positional tracking is allowed to use. More... | |
Class containing a set of parameters for the positional tracking module initialization.
The default constructor sets all parameters to their default settings.
| Quaternion initialWorldRotation = Quaternion.Identity |
Rotation of the camera in the world frame when the camera is started.
| Vector3 initialWorldPosition = Vector3.Zero |
Position of the camera in the world frame when the camera is started.
| bool enableAreaMemory = true |
Whether the camera can remember its surroundings.
This helps correct positional tracking drift and can be helpful for positioning different cameras relative to one other in space.
| bool enablePoseSmothing = false |
Whether to enable smooth pose correction for small drift correction.
| bool setFloorAsOrigin = false |
Initializes the tracking to be aligned with the floor plane to better position the camera in space.
| bool setAsStatic = false |
Whether to define the camera as static.
If true, it will not move in the environment. This allows you to set its position using initialWorldPosition and initialWorldRotation.
All ZED SDK functionalities requiring positional tracking will be enabled without additional computation.
sl.Camera.GetPosition() will return the values set as initialWorldPosition and initialWorldRotation.
| bool enableIMUFusion = true |
Whether to enable the IMU fusion.
When set to false, only the optical odometry will be used.
| float depthMinRange = -1f |
Minimum depth used by the ZED SDK for positional tracking.
It may be useful for example if any steady objects are in front of the camera and may perturb the positional tracking algorithm.
Default: -1 (no minimum depth)
| bool setGravityAsOrigin = true |
Whether to override 2 of the 3 components from initialWorldRotation using the IMU gravity.
| string areaFilePath = "" |
Path of an area localization file that describes the surroundings (saved from a previous tracking session).
Positional tracking mode used.
Can be used to improve accuracy in some types of scene at the cost of longer runtime.
| bool enableLocalizationOnly |
Whether to enable the area mode in localize only mode.
| bool enable2DGroundMode |
Whether to enable the 2D ground mode.
| sl.COMPUTE_PREFERENCE computePreference = sl.COMPUTE_PREFERENCE.AUTO |
How much GPU positional tracking is allowed to use.
With sl.POSITIONAL_TRACKING_MODE.GEN_3 tracking runs on the CPU, so it does not compete with your own GPU workloads. Set this to sl.COMPUTE_PREFERENCE.PREFER_GPU to make tracking faster, reducing the per-frame time of sl.Camera.Grab(), at the cost of using the GPU.