Skip to content
NVIDIA
Orin_NX_8GB-USB
NVIDIA
Orin_NX_8GB-USB
NVIDIA
Orin_NX_8GB-USB
NVIDIA
Orin_NX_8GB-USB
NVIDIA
Orin_NX_8GB-USB
NVIDIA
Orin_NX_8GB-USB-GPS
NVIDIA
Orin_NX_8GB-USB

ZED Box Orin NX 8GB

$1,648.35
GMSL2 Port
Internal SSD storage
GPS RTK U-Blox ZED-F9P

Accessories

U-Blox_GPS_Antenna_with-cable_top
U-blox GNSS Multiband Antenna
$80.85
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From $47.85
gmsl2_fakra_cable_5m
GMSL2 Fakra Cable F-F
From $31.35

The ZED Box is a powerful AI computer offering spatial computing capabilities for autonomous robotics and smart video analytics. 

The ZED Box Orin™ 8GB series can optionally include a single GMSL2 interface to connect one ZED X camera.

General Specifications

  • NVIDIA® Jetson™ Orin NX 8GB module
  • Supplied with Jetpack 6.0
  • AI Performance: 70 TOPS
  • Aluminium case passively cooled
  • WiFi 6 connectivity
  • Power: PoE+ (25W) or DC-IN 5A 12-19V
  • Mounting options: 92x45mm mounting holes, wall (brackets provided), DIN-rail mounting
  • Weight: 0.7 kg (1.5lb)
  • Dimensions: 118 x 92 x 71 mm (LxWxH) / 4.6 x 3.6 x 2.7 inches

Storage Options

  • SSD 256GB, 1TB or 2TB

    GMSL2 Option

    • Single GMSL2 interface for 1x ZED X camera
    • View Cable Guide

    GPS Option

    • GPS RTK U-blox ZED-F9P
    • Supports GPS, GLONASS, Galileo, and BeiDou
    • 1x ZED Box Orin NX 8GB
    • 1x Power supply
    • 2x Mounting brackets
    • 1x Mini-USB to USB cable
    • 1x 1.5m GMSL Female to Female cable (If GMSL2 option selected)
    • 2x 2.4/5GHz WiFi antennas
    • 1x GNSS antenna: ANN-MB-00 (if antenna accessory selected)
    Shipping: Worldwide. Dispatching in 5-10 days.
    $1,648.35

    Technical Specification

    Let's work together

    Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

    Worldwide shipping

    Carefully delivered within 1-3 days almost anywhere in the world.

    30-day return policy

    Worry-free trial with fast and easy returns within 30 days.

    We would love to help you

    Please send us an email at support@stereolabs.com.