Skip to content
NVIDIA
ZED Box Orin NX - No GMSL - No GPS
NVIDIA
ZED Box Orin NX - No GMSL - No GPS
NVIDIA
ZED Box Orin NX - No GMSL - No GPS
NVIDIA
ZED Box Orin NX - No GMSL - No GPS
NVIDIA
ZED Box Orin NX - No GMSL - No GPS
NVIDIA
ZED Box Orin NX - No GMSL - No GPS

ZED Box Orin NX 16GB

$2,143.35
GMSL2 port
Internal SSD storage
GPS RTK U-blox ZED-F9P

Accessories

U-Blox_GPS_Antenna_with-cable_top
U-blox GNSS Multiband Antenna
$80.85
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From $47.85
gmsl2_fakra_cable_5m
GMSL2 Fakra Cable F-F
From $31.35

The ZED Box is a powerful AI computer offering spatial computing capabilities for autonomous robotics and smart video analytics. 

The ZED Box Orin™ 16GB series can optionally include a quad-port GMSL2 interface to connect up to two ZED X cameras or two single ZED X One GMSL2 cameras.

General Specifications

  • NVIDIA® Jetson™ Orin NX 16GB module
  • Supplied with Jetpack 6.0
  • AI Performance: 100 TOPS
  • Aluminium case passively cooled
  • WiFi 6 connectivity
  • Power: PoE+ (25W) or DC-IN 5A 12-19V
  • Mounting options: 92x45mm mounting holes, wall (brackets provided), DIN-rail mounting
  • Weight: 0.7 kg (1.5lb)
  • Dimensions: 118 x 92 x 71 mm (LxWxH) / 4.6 x 3.6 x 2.7 inches

Storage Options

  • SSD 256GB, 1TB or 2TB

GMSL2 Option

  • Quad-port GMSL2 interface for 2x stereo cameras or 2x mono cameras or [1x stereo + 1x mono] (1-to-4 GMSL2 cable included)
  • View Cable Guide

GPS Option

  • GPS RTK U-blox ZED-F9P
  • Supports GPS, GLONASS, Galileo, and BeiDou
  • 1x ZED Box Orin NX 16GB
  • 1x Power supply
  • 2x Mounting brackets
  • 1x Mini-USB to USB cable
  • 1x 1-to-4 GMSL2 cable (If GMSL2 option selected)
  • 2x 2.4/5GHz WiFi antennas
  • 1x GNSS antenna: ANN-MB-00 (if antenna accessory selected)
Shipping: Worldwide. Dispatching in 3-4 weeks
$2,143.35

Technical Specification

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.