Skip to content
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1
NVIDIA
GMSL2
USB 3.1

Mini Carrier Board

€ 859,00
Module
WiFi

Accessories

gmsl2_fakra_cable_5m
GMSL2 Fakra Cable F-F
From € 15,00
ZED X One
From € 380,00
ZED-X-2.2mm
ZED X Stereo Camera
From € 599,00

The Mini Carrier Board is a compact, high-performance AI carrier board designed for seamless integration with NVIDIA Jetson™ modules.

Engineered specifically for AI-driven vision-based applications, the Mini Carrier Board provides essential I/O interfaces, including support for GMSL2 connectivity.

Its design prioritizes scalability and integrability, making it the ideal solution for mass production and large-scale deployment of AI-powered robotics and vision-based systems.

Whether you're developing autonomous robots, or edge AI systems, the Mini Carrier Board offers the performance and flexibility needed to bring your projects to life.

I/O interfaces

  • 2x GMSL2 FAKRA-Z Connectors
  • 1x USB3.0 Type-A
  • 1x 10/100/1000 Base-T Ethernet RJ45
  • 1x HDMI 1.4
  • 1x Micro USB2.0 Type-B for system flashing & OTG
  • 1x GMSL2 Camera Synchronization Trigger Input
  • 1x GMSL2 Cameras Synchronization Trigger Output
  • 1x 12V Fan Entry. Active cooling is mandatory when the Jetson™ operates in MAXN SUPER mode.
  • Miscellaneous Connector includes: 1x CAN, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND

General Specifications

  • Dimensions: 152.8 × 77.5 × 23.7 mm (L×W×H) / 6.02 × 3.05 × 0.93 in
  • Mounting options: 4 x M2.5 mounting holes
  • Weight: 123g (0.27lb)
  • Power: DC-IN 10.5V to 13.5V — 60W max.
  • Screwable Terminal block connector TBP01P1W-508-02GR
  • SSD 256GB mounted on M.2 Key-M 2242 socket

AI Module available

Supplied with Jetpack 6.2

WiFi Option

  • WiFi 6 connectivity with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket
  • 1x Mini Carrier Board with the selected optional parts
  • 1x Extra Power Supply Connector
  • 2x Sync Connectors (No cables)
ProductSKU
Nano 4GB / No WiFiZBX-520010
Nano 4GB / With WiFiZBX-520110
Nano 8GB / No WiFiZBX-530010
Nano 8GB / With WiFiZBX-530110
NX 8GB / No WiFiZBX-540110
NX 8GB / With WiFiZBX-540110
NX 16GB / No WiFiZBX-550010
NX 16GB / With WiFiZBX-550110
None / With WiFiZBX-500010
None / No WiFiZBX-500000
Shipping: Worldwide. Dispatching in 1 - 2 weeks.
€ 859,00

Compare

From $579Order now
From $859Order now
From $949Order now

Key Specifications

Processor
-
Jetson™ Orin Nano 4GB
Jetson™ Orin Nano 8GB
AI Performance
-
34 TOPS
67 TOPS
Carrier
-
-
-
GPU
-
512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores @ 625 MHz
512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores @ 625 MHz
CPU
"6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
"6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
"6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3"
DL Accelerator
-
-
-
Memory
4GB 64-bit LPDDR5 34 GB/s
4GB 64-bit LPDDR5 34 GB/s
4GB 128-bit LPDDR4 51.2 GB/s"
Storage
16GB eMMC 5.1 NVMe SSD 256GB
16GB eMMC 5.1 NVMe SSD 256GB
16GB eMMC 5.1 NVMe SSD 256GB

Mechanical

Operating Temperature
-20°C to +50°C
-20°C to +50°C
-20°C to +50°C
Dimensions
110 x 155 x 42mm (LxWxH)
110 x 155 x 42mm (LxWxH)
110 x 155 x 42mm (LxWxH)
Weight
600 g
600 g
600 g
Case
-
-
-

Connectivity

Networking
1x 10/100/1000 Base-T Ethernet
1x 10/100/1000 Base-T Ethernet
1x 10/100/1000 Base-T Ethernet
I/Os
2x GMSL2 FAKRA-Z Connectors
1x USB3.2 Gen 2
1x USB2.0 for system flashing and OTG
1x GMSL Camera Synchronization Trigger Input
1x GMSL Cameras Synchronization Trigger Output
1x 12V Fan Entry
1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
2x GMSL2 FAKRA-Z Connectors
1x USB3.2 Gen 2
1x USB2.0 for system flashing and OTG
1x GMSL Camera Synchronization Trigger Input
1x GMSL Cameras Synchronization Trigger Output
1x 12V Fan Entry
1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
2x GMSL2 FAKRA-Z Connectors
1x USB3.2 Gen 2
1x USB2.0 for system flashing and OTG
1x GMSL Camera Synchronization Trigger Input
1x GMSL Cameras Synchronization Trigger Output
1x 12V Fan Entry
1x 10 pins Header Connector including : 1x CAN PHY, 1x UART, 2x GPIOs, 1x 5V, 1x 3.3V, 2x GND
Display Output
1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
1x HDMI 1.4* * Compliant to the HDMI 1.4 Specification but compatible with HDMI 2.1 specification.
WiFi
Optional AX210 Intel Wifi module
Optional AX210 Intel Wifi module
Optional AX210 Intel Wifi module
GNSS
-
-
-
Power
12V +/- 1.5V DC Input
Screwable Terminal block connector TBP01P1W-508-02GR
12V +/- 1.5V DC Input
Screwable Terminal block connector TBP01P1W-508-02GR
12V +/- 1.5V DC Input
Screwable Terminal block connector TBP01P1W-508-02GR
Mounting Options
-
-
-

Video Recording

Video Encode
1080p30 supported by 1-2 CPU cores
1080p30 supported by 1-2 CPU cores
1080p30 supported by 1-2 CPU cores
Video Decode
H.265
1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30
H.265
1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30
H.265
1x 4K60 | 2x 4K30 | 5x 1080p60 | 11x 1080p30

Software

Operating System
Jetson Linux
Jetson Linux
Jetson Linux

Other

In the Box
• 1x ZED Box Orin Nano 4GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
• 1x ZED Box Orin Nano 4GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)
• 1x ZED Box Orin Nano 8GB • 1x Power supply • 2x 1.5m GMSL Female to Female cable • 2x 2.4/5GHz WiFi antennas (if WiFi option selected)

Buy it with

gmsl2_fakra_cable_5m

GMSL2 Fakra Cable F-F

From € 15,00
GMSL2
IP67
ZED-X-2.2mm

ZED X Stereo Camera

From € 599,00
NVIDIA
GMSL2
USB 3.1
ZED Box Orin NX - GMSL - GPS

ZED Box

From € 1.299,00
NVIDIA
GMSL2
USB 3.1

ZED Box Mini

From € 879,00

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.