| Enumerator | 
|---|
| MULTI_CLASS_BOX | Any objects, bounding box based.  | 
| MULTI_CLASS_BOX_ACCURATE | Any objects, bounding box based.  | 
| HUMAN_BODY_FAST | Keypoints based, specific to human skeleton, real time performance even on Jetson or low end GPU cards.  | 
| HUMAN_BODY_ACCURATE | Keypoints based, specific to human skeleton, state of the art accuracy, requires powerful GPU.  | 
| MULTI_CLASS_BOX_MEDIUM | Any objects, bounding box based.  | 
| HUMAN_BODY_MEDIUM | Keypoints based, specific to human skeleton, real time performance even on Jetson or low end GPU cards.  | 
| PERSON_HEAD_BOX | Bounding Box detector specialized in person heads, particulary well suited for crowded environement, the person localization is also improved  | 
| PERSON_HEAD_BOX_ACCURATE | Bounding Box detector specialized in person heads, particulary well suited for crowded environement, the person localization is also improved, state of the art accuracy  | 
| CUSTOM_BOX_OBJECTS | For external inference, using your own custom model and/or frameworks. This mode disable the internal inference engine, the 2D bounding box detection must be provided  |