SL_ObjectsBatch Struct Reference

Objects batch structure. More...

Data Fields

int nb_data
 
int id
 
enum SL_OBJECT_CLASS label
 
enum SL_OBJECT_SUBCLASS sublabel
 
enum SL_OBJECT_TRACKING_STATE tracking_state
 
struct SL_Vector3 positions [MAX_TRAJECTORY_SIZE]
 
float position_covariances [MAX_TRAJECTORY_SIZE][6]
 
struct SL_Vector3 velocities [MAX_TRAJECTORY_SIZE]
 
unsigned long long timestamps [MAX_TRAJECTORY_SIZE]
 
struct SL_Vector2 bounding_boxes_2d [MAX_TRAJECTORY_SIZE][4]
 
struct SL_Vector3 bounding_boxes [MAX_TRAJECTORY_SIZE][8]
 
float confidences [MAX_TRAJECTORY_SIZE]
 
enum SL_OBJECT_ACTION_STATE action_states [MAX_TRAJECTORY_SIZE]
 
struct SL_Vector2 keypoints_2d [MAX_TRAJECTORY_SIZE][18]
 
struct SL_Vector3 keypoints [MAX_TRAJECTORY_SIZE][18]
 
struct SL_Vector2 head_bounding_boxes_2d [MAX_TRAJECTORY_SIZE][4]
 
struct SL_Vector3 head_bounding_boxes [MAX_TRAJECTORY_SIZE][8]
 
struct SL_Vector3 head_positions [MAX_TRAJECTORY_SIZE]
 
float keypoints_confidences [MAX_TRAJECTORY_SIZE][18]
 

Detailed Description

Objects batch structure.