Sets the spatial mapping parameters. More...
Functions | |
void | set (SpatialMappingParameters::MAPPING_RESOLUTION mapping_resolution=SpatialMappingParameters::MAPPING_RESOLUTION::MEDIUM) |
Sets the resolution corresponding to the given SpatialMappingParameters::MAPPING_RESOLUTION preset. More... | |
void | set (SpatialMappingParameters::MAPPING_RANGE mapping_range=SpatialMappingParameters::MAPPING_RANGE::MEDIUM) |
Sets the maximum value of the depth corresponding to the given SpatialMappingParameters::MAPPING_RANGE preset. More... | |
bool | save (String filename) const |
Saves the current set of parameters into a file to be reloaded with the load() method. More... | |
bool | load (String filename) |
Loads a set of parameters from the values contained in a previously saved file. More... | |
bool | encode (String &serialized_content) const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string. More... | |
bool | decode (const String &serialized_content) |
Fill the structure from the serialized json object contained in the input string. More... | |
bool | operator== (const SpatialMappingFusionParameters ¶m1) const |
Comparison operator ==. More... | |
bool | operator!= (const SpatialMappingFusionParameters ¶m1) const |
Comparison operator !=. More... | |
Attributes | |
float | resolution_meter = 0.05f |
Spatial mapping resolution in meters. More... | |
float | range_meter = 0.f |
Depth range in meters. Can be different from the value set by sl::InitParameters::depth_maximum_distance. Set to 0 by default. In this case, the range is computed from resolution_meter and from the current internal parameters to fit your application. More... | |
bool | use_chunk_only = false |
Set to false if you want to ensure consistency between the mesh and its inner chunk data. More... | |
int | max_memory_usage = 2048 |
The maximum CPU memory (in MB) allocated for the meshing process. More... | |
float | disparity_std = 0.3 |
Control the disparity noise (standard deviation) in px. set a very small value (<0.1) if the depth map of the scene is accurate. set a big value (>0.5) if the depth map is noisy. More... | |
float | decay = 1 |
Adjust the weighting factor for the current depth during the integration process. By default, the value is set to 1, which results in the complete integration and fusion of the current depth with the previously integrated depth. Setting it to 0 discards all previous data and solely integrates the current depth. More... | |
bool | enable_forget_past = false |
int | stability_counter = 0 |
Control the integration rate of the current depth into the mapping process. This parameter controls how many times a stable 3D points should be seen before it is integrated into the spatial mapping. Default value is 0, this will define the stability counter based on the mesh resolution, the higher the resolution, the higher the stability counter. More... | |
SpatialMappingParameters::SPATIAL_MAP_TYPE | map_type = SpatialMappingParameters::SPATIAL_MAP_TYPE::MESH |
The type of spatial map to be created. This dictates the format that will be used for the mapping(e.g. mesh, point cloud). See SpatialMappingParameters::SPATIAL_MAP_TYPE. More... | |
Sets the spatial mapping parameters.
Instantiating with the default constructor will set all parameters to their default values.
You can customize these values to fit your application, and then save them to a preset to be loaded in future executions.
void set | ( | SpatialMappingParameters::MAPPING_RESOLUTION | mapping_resolution = SpatialMappingParameters::MAPPING_RESOLUTION::MEDIUM | ) |
Sets the resolution corresponding to the given SpatialMappingParameters::MAPPING_RESOLUTION preset.
mapping_resolution | The desired SpatialMappingParameters::MAPPING_RESOLUTION. Default: SpatialMappingParameters::MAPPING_RESOLUTION::MEDIUM. |
void set | ( | SpatialMappingParameters::MAPPING_RANGE | mapping_range = SpatialMappingParameters::MAPPING_RANGE::MEDIUM | ) |
Sets the maximum value of the depth corresponding to the given SpatialMappingParameters::MAPPING_RANGE preset.
mapping_range | The desired SpatialMappingParameters::MAPPING_RANGE. Default: SpatialMappingParameters::MAPPING_RANGE::MEDIUM. |
bool save | ( | String | filename | ) | const |
Saves the current set of parameters into a file to be reloaded with the load() method.
filename | : Name of the file which will be created to store the parameters (extension '.json' will be added if not set). |
bool load | ( | String | filename | ) |
Loads a set of parameters from the values contained in a previously saved file.
filename | : Path to the file from which the parameters will be loaded (extension '.json' will be added at the end of the filename if not detected). |
bool encode | ( | String & | serialized_content | ) | const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string.
serialized_content | output string containing the JSON Object |
bool decode | ( | const String & | serialized_content | ) |
Fill the structure from the serialized json object contained in the input string.
serialized_content | input string containing the JSON Object |
bool operator== | ( | const SpatialMappingFusionParameters & | param1 | ) | const |
Comparison operator ==.
param1 | to compare |
bool operator!= | ( | const SpatialMappingFusionParameters & | param1 | ) | const |
Comparison operator !=.
param1 | to compare |
float resolution_meter = 0.05f |
Spatial mapping resolution in meters.
float range_meter = 0.f |
Depth range in meters. Can be different from the value set by sl::InitParameters::depth_maximum_distance.
Set to 0 by default. In this case, the range is computed from resolution_meter and from the current internal parameters to fit your application.
bool use_chunk_only = false |
Set to false if you want to ensure consistency between the mesh and its inner chunk data.
int max_memory_usage = 2048 |
The maximum CPU memory (in MB) allocated for the meshing process.
float disparity_std = 0.3 |
Control the disparity noise (standard deviation) in px. set a very small value (<0.1) if the depth map of the scene is accurate. set a big value (>0.5) if the depth map is noisy.
float decay = 1 |
Adjust the weighting factor for the current depth during the integration process. By default, the value is set to 1, which results in the complete integration and fusion of the current depth with the previously integrated depth. Setting it to 0 discards all previous data and solely integrates the current depth.
bool enable_forget_past = false |
int stability_counter = 0 |
Control the integration rate of the current depth into the mapping process. This parameter controls how many times a stable 3D points should be seen before it is integrated into the spatial mapping. Default value is 0, this will define the stability counter based on the mesh resolution, the higher the resolution, the higher the stability counter.
SpatialMappingParameters::SPATIAL_MAP_TYPE map_type = SpatialMappingParameters::SPATIAL_MAP_TYPE::MESH |
The type of spatial map to be created. This dictates the format that will be used for the mapping(e.g. mesh, point cloud). See SpatialMappingParameters::SPATIAL_MAP_TYPE.