Holds the options used to initialize the object detection module of the Fusion. More...
Functions | |
bool | save (const String &filename, const SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const |
Saves the current set of parameters into a file to be reloaded with the load() method. More... | |
bool | load (const String &filename, const SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) |
Loads a set of parameters from the values contained in a previously saved file. More... | |
bool | encode (String &serialized_content, const SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string. More... | |
bool | decode (const String &serialized_content, const SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) |
Fill the structure from the serialized json object contained in the input string. More... | |
bool | operator== (const ObjectDetectionFusionParameters ¶ms) const |
Comparison operator ==. More... | |
bool | operator!= (const ObjectDetectionFusionParameters ¶ms) const |
Comparison operator !=. More... | |
Attributes | |
bool | enable_tracking = true |
Defines if the object detection will track objects across images flow. More... | |
Holds the options used to initialize the object detection module of the Fusion.
bool save | ( | const String & | filename, |
const SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) | const |
Saves the current set of parameters into a file to be reloaded with the load() method.
filename | : Name of the file which will be created to store the parameters (extension '.yml' will be added if not set). |
bool load | ( | const String & | filename, |
const SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) |
Loads a set of parameters from the values contained in a previously saved file.
filename | : Path to the file from which the parameters will be loaded (extension '.yml' will be added at the end of the filename if not detected). |
bool encode | ( | String & | serialized_content, |
const SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) | const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string.
serialized_content | output string containing the JSON Object |
format | serialization format, default is JSON |
bool decode | ( | const String & | serialized_content, |
const SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) |
Fill the structure from the serialized json object contained in the input string.
serialized_content | input string containing the JSON Object |
format | serialization format, default is JSON |
bool operator== | ( | const ObjectDetectionFusionParameters & | params | ) | const |
Comparison operator ==.
ObjectDetectionFusionParameters | to compare |
bool operator!= | ( | const ObjectDetectionFusionParameters & | params | ) | const |
Comparison operator !=.
ObjectDetectionFusionParameters | to compare |
bool enable_tracking = true |
Defines if the object detection will track objects across images flow.