Structure containing a set of runtime parameters for the object detection module using your own model ran by the SDK. More...
Functions | |
CustomObjectDetectionRuntimeParameters (const CustomObjectDetectionProperties &object_detection_properties=CustomObjectDetectionProperties{}, const std::unordered_map< int, CustomObjectDetectionProperties > &object_class_detection_properties=std::unordered_map< int, CustomObjectDetectionProperties >{}) | |
Default constructor. More... | |
bool | save (const String &filename, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const |
Saves the current set of parameters into a file to be reloaded with the load() method. More... | |
bool | load (const String &filename, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) |
Loads a set of parameters from the values contained in a previously saved file. More... | |
bool | encode (String &serialized_content, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string. More... | |
bool | decode (const String &serialized_content, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) |
Fill the structure from the serialized json object contained in the input string. More... | |
bool | operator== (const CustomObjectDetectionRuntimeParameters ¶ms) const |
bool | operator!= (const CustomObjectDetectionRuntimeParameters ¶ms) const |
Attributes | |
CustomObjectDetectionProperties | object_detection_properties |
Global object detection properties. More... | |
std::unordered_map< int, CustomObjectDetectionProperties > | object_class_detection_properties |
Per class object detection properties. More... | |
Structure containing a set of runtime parameters for the object detection module using your own model ran by the SDK.
The default constructor sets all parameters to their default settings.
CustomObjectDetectionRuntimeParameters | ( | const CustomObjectDetectionProperties & | object_detection_properties = CustomObjectDetectionProperties{} , |
const std::unordered_map< int, CustomObjectDetectionProperties > & | object_class_detection_properties = std::unordered_map< int, CustomObjectDetectionProperties >{} |
||
) |
Default constructor.
object_detection_properties | Global object properties, when not specified in object_class_detection_properties. |
object_class_detection_properties | Object properties per classes. |
bool save | ( | const String & | filename, |
SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) | const |
Saves the current set of parameters into a file to be reloaded with the load() method.
filename | : Name of the file which will be created to store the parameters (extension '.yml' will be added if not set). |
bool load | ( | const String & | filename, |
SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) |
Loads a set of parameters from the values contained in a previously saved file.
filename | : Path to the file from which the parameters will be loaded (extension '.yml' will be added at the end of the filename if not detected). |
bool encode | ( | String & | serialized_content, |
SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) | const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string.
serialized_content | output string containing the JSON Object |
format | serialization format, default is JSON |
bool decode | ( | const String & | serialized_content, |
SERIALIZATION_FORMAT | format = SERIALIZATION_FORMAT::JSON |
||
) |
Fill the structure from the serialized json object contained in the input string.
serialized_content | input string containing the JSON Object |
format | serialization format, default is JSON |
bool operator== | ( | const CustomObjectDetectionRuntimeParameters & | params | ) | const |
Comparison operator ==
params | CustomObjectDetectionRuntimeParameters to compare |
bool operator!= | ( | const CustomObjectDetectionRuntimeParameters & | params | ) | const |
Comparison operator !=
params | CustomObjectDetectionRuntimeParameters to compare |
CustomObjectDetectionProperties object_detection_properties |
Global object detection properties.
std::unordered_map<int , CustomObjectDetectionProperties> object_class_detection_properties |
Per class object detection properties.