Classes | |
class | AREA_EXPORTING_STATE |
Lists the different states of spatial memory area export. More... | |
class | SPATIAL_MAPPING_STATE |
Lists the different states of spatial mapping. More... | |
class | PlaneDetectionParameters |
Class containing a set of parameters for the plane detection functionality. More... | |
class | MESH_FILE_FORMAT |
Lists available mesh file formats. More... | |
class | MESH_TEXTURE_FORMAT |
Lists available mesh texture formats. More... | |
class | MESH_FILTER |
Lists available mesh filtering intensities. More... | |
class | PLANE_TYPE |
Lists the available plane types detected based on the orientation. More... | |
class | MeshFilterParameters |
Class containing a set of parameters for the mesh filtration functionality. More... | |
class | PointCloudChunk |
Class representing a sub-point cloud containing local vertices and colors. More... | |
class | Chunk |
Class representing a sub-mesh containing local vertices and triangles. More... | |
class | FusedPointCloud |
Class representing a fused point cloud and containing the geometric and color data of the scene captured by the spatial mapping module. More... | |
class | Mesh |
Class representing a mesh and containing the geometric (and optionally texture) data of the scene captured by the spatial mapping module. More... | |
class | Plane |
Class representing a plane defined by a point and a normal, or a plane equation. More... | |
class | MAPPING_RESOLUTION |
Lists the spatial mapping resolution presets. More... | |
class | MAPPING_RANGE |
Lists the spatial mapping depth range presets. More... | |
class | SPATIAL_MAP_TYPE |
Lists the types of spatial maps that can be created. More... | |
class | SpatialMappingParameters |
Class containing a set of parameters for the spatial mapping module. More... | |