Class containing information about a single sensor available in the current device. More...
Functions | |
SENSOR_TYPE | sensor_type (self) |
Type of the sensor. | |
float | resolution (self) |
Resolution of the sensor. | |
float | sampling_rate (self) |
Sampling rate (or ODR) of the sensor. | |
np.array[float] | sensor_range (self) |
Range (NumPy array) of the sensor (minimum: sensor_range[0] , maximum: sensor_range[1] ). | |
None | set_sensor_range (self, float value1, float value2) |
Sets the minimum and the maximum values of the sensor range. More... | |
float | noise_density (self) |
White noise density given as continuous (frequency-independent). More... | |
float | random_walk (self) |
Random walk derived from the Allan Variance given as continuous (frequency-independent). More... | |
SENSORS_UNIT | sensor_unit (self) |
Unit of the sensor. | |
bool | is_available (self) |
Whether the sensor is available in your camera. | |
Class containing information about a single sensor available in the current device.
Information about the camera sensors is available in the sl.CameraInformation struct returned by sl.Camera.get_camera_information().
None set_sensor_range | ( | self, | |
float | value1, | ||
float | value2 | ||
) |
Sets the minimum and the maximum values of the sensor range.
float | value1 : Minimum of the range to set. |
float | value2 : Maximum of the range to set. |
float noise_density | ( | self | ) |
White noise density given as continuous (frequency-independent).
sensor_unit / √(Hz)
. NAN
if the information is not available. float random_walk | ( | self | ) |
Random walk derived from the Allan Variance given as continuous (frequency-independent).
sensor_unit / √(Hz)
. NAN
if the information is not available.