Structure containing the results of the object detection module. It contains the number of object in the scene (numObject) and the objectData structure for each object. More...
Functions | |
| bool | GetObjectDataFromId (ref sl.ObjectData objectData, int objectDataId) |
| Function that looks for a given object id in the current objects list. More... | |
Attributes | |
| int | numObject |
| Number of detected objects. More... | |
| ulong | timestamp |
| Timestamp corresponding to the frame acquisition. More... | |
| int | isNew |
| Whether objectData has already been retrieved or not. More... | |
| int | isTracked |
| Whether both the object tracking and the world orientation has been setup. More... | |
| sl.OBJECT_DETECTION_MODEL | detectionModel |
| Current sl.OBJECT_DETECTION_MODEL used. More... | |
| ObjectData[] | objectData |
| Array of detected objects. More... | |
| string | fusedObjectsGroupName |
| Name of the group these objects belong to when fused, as set in sl.ObjectDetectionParameters.fusedObjectsGroupName. More... | |
Structure containing the results of the object detection module. It contains the number of object in the scene (numObject) and the objectData structure for each object.
|
inline |
Function that looks for a given object id in the current objects list.
| objectData | [Out] sl.ObjectData to fill if the search succeeded. |
| objectDataId | [In] Id of the sl.ObjectData to search. |
| int numObject |
Number of detected objects.
Referenced by Objects.GetObjectDataFromId().
| ulong timestamp |
Timestamp corresponding to the frame acquisition.
This value is especially useful for the async mode to synchronize the data.
| int isNew |
Whether objectData has already been retrieved or not.
| int isTracked |
Whether both the object tracking and the world orientation has been setup.
| sl.OBJECT_DETECTION_MODEL detectionModel |
Current sl.OBJECT_DETECTION_MODEL used.
| ObjectData [] objectData |
Array of detected objects.
Referenced by Objects.GetObjectDataFromId().
| string fusedObjectsGroupName |
Name of the group these objects belong to when fused, as set in sl.ObjectDetectionParameters.fusedObjectsGroupName.
Empty when the detector was not given a group name.