Skip to content
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-Mini-4mm
GMSL2
IP67
ZED-X-Mini-4mm
GMSL2
IP67
ZED-X-Mini-4mm
GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-Mini-2.2mm

ZED X Mini Stereo Camera

$549.00
Polarizer
Lens Focal Length
Cable F-F

Accessories

ZED Link Capture Card
From $139
gmsl2_cable_extender_5m
GMSL2 Fakra Extension Cable M-F
From $25
GMSL2 Fakra Right-Angle Extension Cable M-F
$19
The ZED X Mini is the ideal depth AI camera for AMRs, pick and place and manipulation tasks. Its compact form factor and industrial connectivity allow for seamless integration into any robotics and spatial perception applications.

Powered by the ZED SDK, the ZED X Mini camera combines powerful hardware and intelligent software to create an unrivalled solution for collision avoidance, 3D perception, localization and semantic recognition for machine automation. 

Camera Features
  • Short-range depth camera
  • 2.3MP Color Global shutter sensor
  • Resolution: 2 x (1920x1200) @60fps
  • High accuracy depth perception from 0.1 to 8m (2.2mm lens), 0.15 to 12m (4mm lens)
  • Built-in industrial IMU
  • IP67 certified
  • Multi-camera hardware synchronization and trigger through GMSL2.
  • Secure GMSL2 connection with power
  • View Cable Guide
  • Compatible with ZED Box and GMSL2 Capture Cards
  • Process Automation
  • Volume Measurement
  • Robotic Arms
  • AMRs
  • Short-range Sensing
ProductSKU
No Polarizer / 2.2mmZED-311210
No Polarizer / 4mmZED-312210
With Polarizer / 2.2mmZED-311220
With Polarizer / 4mmZED-312220
Shipping: Worldwide. Dispatched in 2-3 working days.
$549.00

Technical Specification

Buy it with

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.