The ZED SDK allows you to add depth and motion sensing to your application. Available as a standalone installer, the ZED SDK includes applications, tools and sample projects with source code.
The ZED SDK 2.1 release includes an update of the Depth Sensing API, Spatial Mapping API and Unity plugin, along with removal of OpenCV dependency for all platforms.
New depth stabilization mode is introduced in 2.1. It brings significant improvement to depth sensing accuracy and stability, and is now enabled by default.
Different depth resolutions can now be selected, speeding up applications that need lower resolution depth maps.
Normal maps can now be retrieved along with depth and point cloud.
Depth map, point cloud and normal maps are now available for the right eye. This will allow for stereo mixed-reality in future updates.
Spatial Mapping API update
Introduced Mesh Chunks for spatial mapping. Spatial mapping now divides the world in fixed-size blocks called chunks. Instead of storing and accessing a single mesh with a million+ vertices, this allows to store and access multiple local sub-meshes with a much lower number of vertices.
Chunks within a certain distance of the camera can be accessed through Visibility and Surrounding lists. See sl::Mesh API documentation for more information.
Additional optimization techniques based on chunks will be introduced in later updates.
Unity plugin and samples update
Plugin now supports Unity 5.6 and 2017 Beta.
Added Vive tracker support.
Added Oculus Rift and Oculus Touch support in Green Screen MR sample (through SteamVR only).
Legacy
For older releases and changelog, see the ZED SDK release archive.
ZED SDK 2.1 - Download | Stereolabs
Added Lighting script to allow for light interactions between the real and virtual world in Mixed-reality and Green Screen samples.
Added Garbage Matte script to extend the virtual world beyond green screen boundaries in the Green Screen MR sample.
Added a semi-automated Calibration application to help users align the real and virtual world in the Green Screen MR sample.
Dependencies
Removed OpenCV as a dependency. This simplifies the integration of ZED SDK with applications already using OpenCV.
SDK
Updated Depth API
Added width and height parameters in retrieveMeasure() function to allow retrieval of smaller depth resolutions.
Added InitParameters::depth_stabilization to enable depth stabilization. Enabled by default in 2.1.
Added MEASURE_NORMALS as a new MEASURE to extract the normal map of the scene. The output is an sl::Mat with 4 channels (x,y,z,empty) of 32-bit float.
Added InitParameters::enable_right_measure to extract any type of measure MEASURE_XXX_RIGHT mapped on the right image.
Fixed bug in the confidence map for PERFORMANCE mode.
Updated Positional Tracking API
Added getEulerAngles() to retrieve camera rotations in degrees or radians.
Renamed getRotation() into getRotationMatrix().
Updated Positional Tracking sample.
Updated Spatial Mapping API
Added vector of sl::Chunk to allow access to smaller parts of a mesh ("chunks").
Added Mesh::getVisibilityList() to get the list of chunks visible by the ZED.
Added Mesh::getSurroundingList() to get the list of chunks located within a specific distance of the ZED.
Samples
Tutorials and Samples have been updated on GitHub to support ZED SDK 2.1.
Known Issues
On certain configurations, VRCompositor in SteamVR can freeze when using Vive and ZED in Unity. Deactivating Async Reprojection in SteamVR and updating Nvidia drivers can fix the issue.