Skip to content
gmsl2_fakra_cable_0_3m
gmsl2_fakra_cable_10m
gmsl2_fakra_cable_10m
gmsl2_fakra_cable_0_3m

GMSL2 Fakra Cable F-F

$24.75
Length

In stock

This GMSL2 Fakra Cable (Female to Female) provides optimal support for high-bandwidth video transmissions. Manufactured to give reliable connection for GMSL2 cameras, it is designed for long-term use, even in tough conditions. Upgrade your setup today for maximum performance and easy integration. Compatible with ZED X series.

Features

  • High-frequency video transmission
  • Female to Female
  • RTK031 coaxial extension cable
  • Universally keyed Z-code connectors
  • Standard lengths from 0.3 to 10 meters
  • 100% continuity tested
  • RoHS compliant
  • View Cable Guide
  • 1x GMSL2 Fakra Female to Female cable
ProductSKU
0.3m (1ft)CBL-320100
1.5m (5ft)CBL-320200
5m (16ft)CBL-320300
10m (33ft)CBL-320400
Shipping: Worldwide. Dispatched in 1-2 working days.
$24.75

Buy it with

GMSL2
IP67
ZED-X-Mini-2.2mm
GMSL2
IP67
ZED-X-2.2mm
GMSL2

ZED X One

From $627.00

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.