Intrinsic and Extrinsic parameters of the camera (translation and rotation). More...
Functions | |
def | R (self) |
Rotation on its own (using Rodrigues' transformation) of the right sensor. More... | |
def | set_R (self, float value1, float value2, float value3) |
Sets R 's data. More... | |
def | T (self) |
Translation between the two sensors. More... | |
def | set_T (self, float value1, float value2, float value3) |
Sets T 's data. More... | |
def | get_camera_baseline (self) |
Returns the camera baseline in the sl.UNIT defined in sl.InitParameters. | |
def | left_cam (self) |
Intrisics CameraParameters of the left camera. | |
def | right_cam (self) |
Intrisics CameraParameters of the right camera. | |
def | stereo_transform (self) |
Left to Right camera transform, expressed in user coordinate system and unit (defined by InitParameters). | |
Intrinsic and Extrinsic parameters of the camera (translation and rotation).
That information about the camera will be returned by Camera.get_camera_information() .
def R | ( | self | ) |
Rotation on its own (using Rodrigues' transformation) of the right sensor.
The left is considered as the reference. Defined as 'tilt', 'convergence' and 'roll'. Using a Rotation , you can use Rotation.set_rotation_vector() to convert into other representations.
Returns a Numpy array of float.
def set_R | ( | self, | |
float | value1, | ||
float | value2, | ||
float | value3 | ||
) |
Sets R 's data.
float | value1 : x |
float | value2 : y |
float | value3 : z |
def T | ( | self | ) |
Translation between the two sensors.
T[0] is the distance between the two cameras (baseline) in the UNIT chosen during Camera.open (mm, cm, meters, inches...).
Returns a numpy array of float.
def set_T | ( | self, | |
float | value1, | ||
float | value2, | ||
float | value3 | ||
) |
Sets T 's data.
float | value1 : x |
float | value2 : y |
float | value3 : z |