Data Fields | |
| float | fx |
| float | fy |
| float | cx |
| float | cy |
| double | disto [5] |
| float | v_fov |
| float | h_fov |
| float | d_fov |
| struct SL_Resolution | image_size |
| float SL_CameraParameters::fx |
Focal length in pixels along x axis.
| float SL_CameraParameters::fy |
Focal length in pixels along y axis.
| float SL_CameraParameters::cx |
Optical center along x axis, defined in pixels (usually close to width/2).
| float SL_CameraParameters::cy |
Optical center along y axis, defined in pixels (usually close to height/2).
| double SL_CameraParameters::disto[5] |
Distortion factor : [ k1, k2, p1, p2, k3 ]. Radial (k1,k2,k3) and Tangential (p1,p2) distortion.
| float SL_CameraParameters::v_fov |
Vertical field of view, in degrees.
| float SL_CameraParameters::h_fov |
Horizontal field of view, in degrees.
| float SL_CameraParameters::d_fov |
Diagonal field of view, in degrees.