Structure containing information about the status of the recording. More...
Functions | |
RecordingStatus () | |
Default constructor. More... | |
Attributes | |
bool | is_recording |
Report if the recording has been enabled. More... | |
bool | is_paused |
Report if the recording has been paused. More... | |
bool | status |
Status of current frame. More... | |
double | current_compression_time |
Compression time for the current frame in milliseconds. More... | |
double | current_compression_ratio |
Compression ratio (% of raw size) for the current frame. More... | |
double | average_compression_time |
Average compression time in milliseconds since beginning of recording. More... | |
double | average_compression_ratio |
Average compression ratio (% of raw size) since beginning of recording. More... | |
int | number_frames_ingested |
Number of frames ingested in SVO encoding/writting. More... | |
int | number_frames_encoded |
Number of frames effectively encoded and written. Might be different from the number of frames ingested. The difference will show the encoder latency. More... | |
Structure containing information about the status of the recording.
RecordingStatus | ( | ) |
Default constructor.
Set all parameters to their default values.
bool is_recording |
Report if the recording has been enabled.
bool is_paused |
Report if the recording has been paused.
bool status |
Status of current frame.
True for success or false if the frame could not be written in the SVO file.
double current_compression_time |
Compression time for the current frame in milliseconds.
double current_compression_ratio |
Compression ratio (% of raw size) for the current frame.
double average_compression_time |
Average compression time in milliseconds since beginning of recording.
double average_compression_ratio |
Average compression ratio (% of raw size) since beginning of recording.
int number_frames_ingested |
Number of frames ingested in SVO encoding/writting.
int number_frames_encoded |
Number of frames effectively encoded and written. Might be different from the number of frames ingested. The difference will show the encoder latency.