This is the complete list of members for ObjectDetectionParameters, including all inherited members.
allow_reduced_precision_inference | ObjectDetectionParameters | |
batch_parameters | ObjectDetectionParameters | |
custom_onnx_dynamic_input_shape | ObjectDetectionParameters | |
custom_onnx_file | ObjectDetectionParameters | |
decode(const String &serialized_content, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) | ObjectDetectionParameters | |
detection_model | ObjectDetectionParameters | |
enable_segmentation | ObjectDetectionParameters | |
enable_tracking | ObjectDetectionParameters | |
encode(String &serialized_content, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const | ObjectDetectionParameters | |
filtering_mode | ObjectDetectionParameters | |
fused_objects_group_name | ObjectDetectionParameters | |
instance_module_id | ObjectDetectionParameters | |
load(String filename, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) | ObjectDetectionParameters | |
max_range | ObjectDetectionParameters | |
ObjectDetectionParameters(bool enable_tracking_=true, bool enable_segmentation_=false, OBJECT_DETECTION_MODEL detection_model=OBJECT_DETECTION_MODEL::MULTI_CLASS_BOX_FAST, float max_range_=-1.f, BatchParameters batch_trajectories_parameters=BatchParameters(), OBJECT_FILTERING_MODE filtering_mode_=OBJECT_FILTERING_MODE::NMS3D, float prediction_timeout_s=0.2f, bool allow_reduced_precision_inference=false, unsigned int instance_id=0, const sl::String &fused_objects_group_name="", const sl::String &custom_onnx_file="", const sl::Resolution &custom_onnx_dynamic_input_shape=sl::Resolution(512, 512)) | ObjectDetectionParameters | |
operator!=(const ObjectDetectionParameters ¶m1) const | ObjectDetectionParameters | |
operator==(const ObjectDetectionParameters ¶m1) const | ObjectDetectionParameters | |
prediction_timeout_s | ObjectDetectionParameters | |
save(String filename, SERIALIZATION_FORMAT format=SERIALIZATION_FORMAT::JSON) const | ObjectDetectionParameters |