Lists available views. More...
Lists available views.
| Enumerator | |
|---|---|
| LEFT | Left BGRA image. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4 |
| RIGHT | Right BGRA image. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4 |
| LEFT_GRAY | Left gray image. Each pixel contains 1 unsigned char. Type: sl.MAT_TYPE.U8_C1 |
| RIGHT_GRAY | Right gray image. Each pixel contains 1 unsigned char. Type: sl.MAT_TYPE.U8_C1 |
| LEFT_UNRECTIFIED | Left BGRA unrectified image. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4 |
| RIGHT_UNRECTIFIED | Right BGRA unrectified image. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4 |
| LEFT_UNRECTIFIED_GRAY | Left gray unrectified image. Each pixel contains 1 unsigned char. Type: sl.MAT_TYPE.U8_C1 |
| RIGHT_UNRECTIFIED_GRAY | Right gray unrectified image. Each pixel contains 1 unsigned char. Type: sl.MAT_TYPE.U8_C1 |
| SIDE_BY_SIDE | Left and right image (the image width is therefore doubled). Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4 |
| DEPTH | Color rendering of the depth. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4
|
| CONFIDENCE | Color rendering of the depth confidence. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4
|
| NORMALS | Color rendering of the normals. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4
|
| DEPTH_RIGHT | Color rendering of the right depth mapped on right sensor. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4
|
| NORMALS_RIGHT | Color rendering of the normals mapped on right sensor. Each pixel contains 4 unsigned char (B, G, R, A). Type: sl.MAT_TYPE.U8_C4
|