Class containing information about the properties of a camera. More...
Functions | |
CAMERA_STATE | camera_state (self) |
State of the camera. More... | |
int | id (self) |
Id of the camera. More... | |
str | path (self) |
System path of the camera. | |
MODEL | camera_model (self) |
Model of the camera. | |
int | serial_number (self) |
Serial number of the camera. More... | |
INPUT_TYPE | input_type (self) |
Input type of the camera. | |
Class containing information about the properties of a camera.
CAMERA_STATE camera_state | ( | self | ) |
State of the camera.
Default: sl.CAMERA_STATE.NOT_AVAILABLE
int id | ( | self | ) |
Id of the camera.
Default: -1
int serial_number | ( | self | ) |
Serial number of the camera.
Default: 0
Referenced by CameraInformation.__cinit__(), and CameraInformation.serial_number().