Skip to content

ZED Box

Unlocking 3D perception and AI computing at the edge.

From $999

AI Supercomputers

Combine ZED stereo cameras with a ZED Box powered by NVIDIA® Jetson modules to bring unprecedented sight and insight to your application.

$1299

ZED Box NX 16GB

The ZED Box NX 16 supports an NVIDIA® Jetson NX 16GB module, delivering up to 100 TOPS of AI performance, with power configurable between 10W and 25W. This gives you 5x the performance of Jetson Xavier NX. The ZED Box NX 16GB includes a GMSL2 interface to connect up to four ZED X camera.

Depth Model Performance

30fps with 23% GPU load in a single stereo camera setup
30fps with 47% GPU load in a dual stereo camera setup
25fps with 81% GPU load in a quad stereo camera setup

Ideal Camera Setup

4x ZED X / ZED X Mini / ZED One GS
or 2x ZED One 4k

AI Performance

100 TOPs

$1299

ZED Box NX 8GB

The ZED Box NX 8GB supports an NVIDIA® Jetson NX 8GB module delivering up to 70 TOPS of AI performance, with power configurable between 10W and 20W. This gives you 3x the performance of Jetson Xavier NX. The ZED Box NX 8GB includes a GMSL2 interface to connect up to four ZED X camera.

Depth Model Performance

30fps with 28% GPU load in a single stereo camera setup
30fps with 55% GPU load in a dual stereo camera setup
20fps with 80% GPU load in a quad stereo camera setup

Ideal Camera Setup

4x ZED X / ZED X Mini / ZED One GS
or 2x ZED One 4k

AI Performance

70 TOPs

The most powerful embedded mini-PC for edge AI and robotics

Powered by the new NVIDIA® Jetson Orin™ NX or AGX Orin™ modules, the ZED Box is an industrial AI gateway for challenging environments. It delivers the required GPU horsepower to run modern neural networks and process 3D sensor data in real time, allowing for a complete, self-managed AI system.

ZED Box AGX Orin with a big rock and moss behind it
ZED Box Orin NX with a big rock behind it
ZED Box Xavier NX with two big rocks floating behind it

3D AI at the edge

The ZED Box has built-in NVIDIA® Jetson Orin™ NX or AGX Orin™ GPU, for familiar development and fast 3D and machine learning computation at the edge.

Designed for Camera and Sensor Processing

Easily and seamlessly ingest and process live streams of ZED cameras, augment the data and transmit it by Ethernet or Wifi.

A Broad Range of Applications

The ZED Box can be used for a growing number of industrial use-cases such as edge analytics, autonomous robotics, interactive experiences, and many more.

Compact Fanless Design

With a rugged aluminum and fanless chassis, this embedded computer packs the power of a supercomputer into a small form factor.

PoE+ Powered

Deploy edge devices anywhere in the field using PoE+, enabling long-range and outdoor coverage, simplified cabling infrastructure and easier maintenance.

Compliance for 24/7 Operation

The Edge AI Gateway is a ruggedized and field-tested embedded system, which makes it suitable for 24/7 deployment in many types of environments.

Powered by NVIDIA® Jetson

The ZED box is an edge computing system that can be mounted onto robots, walls or even DIN rails. Powered by the NVIDIA® Jetson processor, ZED Box gives your systems a complete view on an environment by fusing meaningful data from any camera or sensor.

This is end-to-end advanced AI perception

Perception Hardware

Benefit from leading-edge multi-sensor, high resolution smart stereo cameras ready for deployment in the field.

ZED SDK

Well-documented and easy-to-use C++ and Python API for building real-time space-aware applications on desktop and embedded platforms.

Integrations

ZED is compatible with ROS, OpenCV, deep learning frameworks and many more tools and plugins.

AI Camera Management Platform

Use a modern, cloud-based platform to monitor remotely your cameras and collect data.

Ready to go, instantly

Connect your camera and set up your gateway in minutes. Once installed, deploy your app and start processing 3D video feeds with CV and AI in real-time.

  1. 01

    Install your ZED Box and camera

    Mount the ZED Box on a wall or in a mobile system. Connect your 3D camera and power source, or use PoE+ for simplified cabling infrastructure.

  2. 02

    Run your 3D AI application

    Deploy and run your application on the ZED Box to start processing 3D data in real time at the edge.

  3. 03

    Manage and update remotely

    Use a cloud-based platform to monitor your live video stream, remotely control your gateway and sensors, deploy apps and collect data.

Technical Specifications

Find the right ZED Box configuration for your needs.

Key Specifications

Processor
Jetson™ Orin NX 16GB
AI Performance
100 TOPS
Carrier
Custom NVIDIA® Jetson™ Carrier Board
GPU
1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1173 MHz
CPU
8-core Arm® Cortex®-A78AE v8.2 64-bit CPU @2GHz 2x Clusters: (4x 256KB L2 +2MB L3) + 4MB LLC
DL Accelerator
2x NVDLA v2 @ 614 MHz
Memory
16 GB 128-bit LPDDR5 102.4GB/s
Storage
1x 256GB/1TB/2TB M.2 NVMe SSD

Video Recording

Video Encode
1x 4K60 (H.265) 3x 4K30 (H.265) 6x 1080p60 (H.265) 12x 1080p30 (H.265)
Video Decode
1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265)

Connectivity

Power
PoE+ (25.5W) or DC-IN (60W, 12-19V)
DC barrel Jack - available with a locking ring
I/Os
3x USB 3.0 Type-A
4x GMSL2 for 2x stereo or 4x mono cameras
1x 10/100/1000 Base-T Ethernet RJ45
1x Micro US B2.0 Type-B for system flashing & OTG
Display Output
1x HDMI 2.1
WiFi
Wifi 6 with 1x Intel AX210 Module mounted on M.2 Key-E 2230 socket and 2x 2.4/5GHz WiFi antennas
GNSS
Optional 1x GPS RTK U-Blox ZED-F9P (support Galileo, GPS, BeiDou and GLONASS)

Software

Operating System
Jetson Linux

Mechanical

Operating Temperature
0°C to 50°C (32°F to 122°F)
Dimensions
118 × 92 × 71 mm (4.6 × 3.6 × 2.7”) LxWxH
Weight
700 g (1.5 lb)
Mounting Options
4x Mounting holes VESA-75 Compatible M4x0.7 Wall brackets provided
Case
Industrial black aluminum case passively cooled
In the Box
1x ZED Box with selected optional parts
1x Power supply
2x Mounting brackets
1x 1-to-4 GMSL2 cable
1x Mini-USB to USB cable
2x 2.4/5GHz WiFi antennas

Frequently Asked Questions

Type of camerasOrin NX 8GBOrin NX 16GBAGX Orin 32GBAGX Orin 64GB
ZED X (GMSL2)1244
orororor
ZED 2i (USB 3.1)2244

The above recommendations are based on the number of cameras, but the overall performance can vary based on the intensity and nature of your application.

The most suitable ZED Box largely depends on the number of ZED X cameras you plan to connect to a single computer:

  • For 1 ZED X camera: We recommend the ZED Box Orin 8GB.
  • For 2 ZED X cameras: Opt for the ZED Box Orin NX 16GB.
  • For 4 ZED X cameras: The ZED Box AGX Orin would be the best choice.

However, it's also crucial to consider the computational costs of your specific application. The above recommendations are based on the number of cameras, but the overall performance can vary based on the intensity and nature of your application.

Lastly, when selecting your ZED Box, please ensure you add the GMSL2 port option to ensure compatibility and optimum performance with the ZED X camera.

Yes, you can power your ZED Box via Ethernet using a Power Source Equipment (PSE), usually a PoE+ switch. The PoE+ switch can deliver up to 30W (usable 25.5W) to power connected devices, called Powered Devices (PD). This means you only require a single Ethernet cable to both power the ZED Box and transfer data. This becomes especially convenient when setting up cameras and ZED Boxes in environments that are challenging to access with no traditional power outlets. Utilizing PoE+ not only streamlines the installation process but also reduces cable clutter, making for a cleaner and more efficient setup.

Certainly. ZED Boxes are compact supercomputers powered by NVIDIA Jetson Orin modules. These systems are designed as robust AI computers, ideal for energy-efficient autonomous machines. NVIDIA® Jetson Orin™ modules give you up to 275 trillion operations per second (TOPS) and 8X the performance of the last generation for multiple concurrent AI inference pipelines, plus high-speed interface support for multiple sensors.

To find the exact cable you need for your configuration please refer to our Cable Guide.

FROM $1699 PER KIT

Starter kits for any team

Get the stereo vision and edge computing you need to give your autonomous robots sight, and insight, in the world.

$2550

Robotics Perception Kit

The Robotics Perception Kit brings spatial AI perception and 3D vision to any robot. It combines the ZED X stereo camera with Jetson Orin NX and RTK GNSS, enabling advanced deep learning and computer vision.

1x ZED X - 2.2mm1x ZED Box Orin NX 16GB 1TB with GMSL21x U-blox ZED F9P RTK GNSS1x 4-in-1 GMSL2 cable1x 5m GMSL2 extension cables
$4025

Robotics Perception Kit - Dual

The Robotics Perception Kit - Dual all-in-one solution brings surround perception and autonomy to any robot. It combines two ZED X stereo cameras with an AGX Orin, a GMSL2 capture card, and extension cables.

2x ZED X - 2.2mm1x NVIDIA Jetson AGX Orin and mounting enclosure1x GMSL2 Capture Card1x 4-in-1 GMSL2 cable2x GMSL2 5m extension cables
$1999

Stereo Perception Kit - USB 3.0

The Stereo Perception Kit - USB 3.0 all-in-one solution brings spatial analytics and motion capture to any space. It combines one ZED 2i with a ZED Box Orin NX 16GB for AI compute at the edge. This kit comes with two extension cables.

1x ZED 2i - 2.1mm1x ZED Box Orin NX 16GB 1TB with PoE1x 1.5m USB 3.0 Type-C Dual Screw Locking Cable1x 3m USB 3.0 Type-C Dual Screw Locking Cable

All starter kit components also sold individually

Order your ZED Box today

Start building exciting new applications that recognize and understand your environment.