Skip to content
NVIDIA
ZED Box Xavier NX 8GB-Fixed on wall
NVIDIA
ZED Box Xavier NX 8GB-Side view
NVIDIA
ZED Box Xavier NX 8GB-Exploded view
NVIDIA
ZED Box Xavier NX 8GB-Packaging
NVIDIA
ZED Box Xavier NX 8GB-Fixed on wall

ZED Box Xavier NX 8GB

$2,143.35
NVIDIA® Jetson™ Module
Internal SSD storage

Out of Stock.

 

The Stereolabs ZED Box is an industrial AI gateway offering powerful edge computing capabilities for autonomous robotics and spatial analytics. Specifically designed to use with the ZED 2 and ZED 2i cameras, it is powered by an NVIDIA® Jetson™ embedded GPU, enabling deployment of state-of-the-art AI and 3D vision solutions.

Processor Specifications

  • NVIDIA® Jetson™ Xavier NX
  • GPU: 384-Core NVIDIA® Volta™ with 48 Tensor Cores
  • CPU : 6-Core NVIDIA® Carmel ARM v8.2 64 bit (6MB L2 + 4MB L3) 
  • DL accelerator: 2xNVDLA
  • Memory : 8GB  LPDDR4x 59.7 GB/s

General Specifications

  • Power: PoE+(30W) or DC-IN 5A 12-19V
  • Aluminium case passively cooled
  • Dimensions: 109 x 92 x 52 mm (LxWxH) / 4.3 x 3.6 x 2.0 inches
    Mounting options: 84x45mm mounting holes, wall (brackets provided) and DIN-rail mounting
  • Weight: 1 kg (2.20lb)

Storage Options

  • eMMC 16GB
  • NVMe SSD 256GB or 1TB
  • 1x ZED Box Xavier NX 8GB
  • 1x Power supply
  • 2x Mounting brackets
  • 1x Mini-USB to USB cable
Shipping: 1 Month. Manufactured to Order.
$2,143.35

Technical Specification

Buy it with

USB 3.1
IP66
ZED 2i Front and back
NVIDIA
Orin_NX_8GB-Mono_GMSL2-GPS

ZED Box Orin NX 8GB

From $1,648.35
NVIDIA
ZED Box Orin NX - GMSL - No GPS

ZED Box Orin NX 16GB

From $2,143.35

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Worldwide shipping

Carefully delivered within 1-3 days almost anywhere in the world.

30-day return policy

Worry-free trial with fast and easy returns within 30 days.

We would love to help you

Please send us an email at support@stereolabs.com.